Schneider Electric Zelio Time on-delay timing relay - 0.1 s..100 h - 24 V AC - 4 OC

REXL4TMB7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony REXL ON-delay timer can be set between 0.1 seconds and 100 hours. It provides function A and it uses plug-in mounting. This modular ON-delay timer is ideal for providing timing control in automation systems such as automatic door opening, alarm, lighting in toilets and car park barriers. It is a plug-in device, meaning it is quick and easy to install with the need for tools. It also offers a sealable cover, simple and precise settings with rotary trimmers. It is designed for socket plug in, this allows quick and easy installation and minimizes set up and repair time. Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0

Product Details

Weight (in Kg) 0.052
Net weight 0.05 kg
[Us] rated supply voltage 24 V AC 50/60 Hz
[In] Rated Current 5 A AC
5 A
Ambient air temperature for operation -20-60 °C
Component Name REXL
Mechanical Durability 10000000 cycles
Contacts Material cadmium free
Creepage Distance 4 kV/3 conforming to IEC 60664-1
Functionality on-delay timing
Immunity to Microbreaks 5 ms
Maximum Switching Capacity 4 x 5 A
Minimum Switching Current 100 mA
Contacts Type and Composition 4 C/O
Setting Accuracy of Time Delay 10 % at full scale at 25 �C conforming to EN/IEC 61812-1
Temperature Drift 0.05 %/�C
Voltage Drift +/- 0.2 %/V
Voltage Range 0.85...1.15 Us
Output Overvoltage Protection 2 J
Temporary Permissible Current 10 A for < 10 s
Connections - Terminals screw connectors
Dielectric Strength 2 kV for 1 mA/1 minute at 50 Hz conforming to EN/IEC 60601-1
2 kV for 1 mA/1 minute at 50 Hz conforming to EN/IEC 61812-1
Fixing Mode plug-in (socket)
IP degree of protection IP50 conforming to IEC 60529
Product Certifications UL
cUL
Range of Product Harmony Timer Relays
Standards EN/IEC 60601-1
89/336/EEC
EN/IEC 61812-1
EN/IEC 60601-2
73/23/EEC
93/68/EEC
EN 61000-6-2
EN 50081-2
[ui] Rated Insulation Voltage 250 V conforming to IEC 255 Group C
250 V conforming to VDE 0010
Immunity to Voltage Dips >= 95 % / 1 s conforming to EN/IEC 61000-4-11
30 % / 10 ms conforming to EN/IEC 61000-4-11
60 % / 100 ms conforming to EN/IEC 61000-4-11
Local Signalling 1 LED (red) for output in operation
1 LED (yellow) for power ON
Reset Time 250 ms after time delay, on de-energisation
50 ms during time delay, on de-energisation
Resistance to Electrostatic Discharge 6 kV in contact conforming to EN/IEC 61000-4-2 level 3
8 kV in air conforming to EN/IEC 61000-4-2 level 3
Time Delay Range 6...60 s
1...10 s
1...10 h
1...10 min
6...60 min
10...100 h
0.1...1 s
Time Delay Type A
power on-delay
Ambient air temperature for storage -40-70 °C
Output Type relay
Relative humidity 95-95 % without condensation conforming to IEC 60068-2-6
Discrete Output Type relay
Electrical Durability 100000 cycles at 250 V AC resistive
Immunity to Radioelectric Fields 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 level 3
Repeat Accuracy +/- 0.5 %
Resistance To Electromagnetic Fields 10 V/m conforming to EN/IEC 61000-4-3 level 3
Resistance To Fast Transients 2 kV conforming to EN/IEC 61000-4-4 level 3
Surge Withstand 2 kV conforming to EN/IEC 61000-4-5 level 3
Vibration Resistance 0.35 mm (f= 10-55 Hz) conforming to IEC 60068-2-6
Disturbance Radiated/Conducted class B conforming to EN 55022 (EN 55011 group 1)
Power Consumption in Va 1.7 VA
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio Time on-delay timing relay - 0.1 s..100 h - 24 V AC - 4 OC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.