calcPageSize())"
/>
Zelio Time on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Zelio Time on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
Description
This Harmony REXL timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 5A, is 21mm wide and can be supplied with 230V AC. It is a plug-in device, meaning it is quick and easy to install with the need for tools. It also offers a sealable cover, simple and precise settings with rotary trimmers. It is designed for socket plug in, this allows quick and easy installation and minimizes set up and repair time. Status display with 2 LEDs, visually inspect the status of you system without specialized tools. 0 0 0 0 0 0 0 0 0 0 0 0 0 0
How to video:
Promotional video:
Product Details
| Weight (in Kg) | 0.05 |
|---|---|
| Net weight | 0.05 kg |
| [Us] rated supply voltage | 230 V AC 50/60 Hz |
| [In] Rated Current | 5 A AC 5 A |
| Ambient air temperature for operation | -20-60 °C |
| Component Name | REXL |
| Mechanical Durability | 10000000 cycles |
| Contacts Material | cadmium free |
| Creepage Distance | 4 kV/3 conforming to IEC 60664-1 |
| Functionality | on-delay timing |
| Immunity to Microbreaks | 5 ms |
| Maximum Switching Capacity | 4 x 5 A |
| Minimum Switching Current | 100 mA |
| Contacts Type and Composition | 2 C/O |
| Setting Accuracy of Time Delay | 10 % at full scale at 25 �C conforming to EN/IEC 61812-1 |
| Temperature Drift | 0.05 %/�C |
| Voltage Drift | +/- 0.2 %/V |
| Voltage Range | 0.85...1.15 Us |
| Output Overvoltage Protection | 2 J |
| Temporary Permissible Current | 10 A for < 10 s |
| Connections - Terminals | screw connectors |
| Dielectric Strength | 2 kV for 1 mA/1 minute at 50 Hz conforming to EN/IEC 60601-1 2 kV for 1 mA/1 minute at 50 Hz conforming to EN/IEC 61812-1 |
| Fixing Mode | plug-in (socket) |
| IP degree of protection | IP50 conforming to IEC 60529 |
| Product Certifications | UL cUL |
| Range of Product | Harmony Timer Relays |
| Standards | EN/IEC 60601-1 89/336/EEC EN 61000-6-2 EN 50081-2 EN/IEC 61812-1 73/23/EEC EN/IEC 60601-2 93/68/EEC |
| [ui] Rated Insulation Voltage | 250 V conforming to IEC 255 Group C 250 V conforming to VDE 0010 |
| Immunity to Voltage Dips | >= 95 % / 1 s conforming to EN/IEC 61000-4-11 30 % / 10 ms conforming to EN/IEC 61000-4-11 60 % / 100 ms conforming to EN/IEC 61000-4-11 |
| Local Signalling | 1 LED (red) for output in operation 1 LED (yellow) for power ON |
| Reset Time | 250 ms after time delay, on de-energisation 50 ms during time delay, on de-energisation |
| Resistance to Electrostatic Discharge | 6 kV in contact conforming to EN/IEC 61000-4-2 level 3 8 kV in air conforming to EN/IEC 61000-4-2 level 3 |
| Time Delay Range | 10...100 h 1...10 min 1...10 h 0.1...1 s 6...60 min 6...60 s 1...10 s |
| Time Delay Type | A power on-delay |
| Ambient air temperature for storage | -40-70 °C |
| Output Type | relay |
| Relative humidity | 95-95 % without condensation conforming to IEC 60068-2-6 |
| Discrete Output Type | relay |
| Electrical Durability | 100000 cycles at 250 V AC resistive |
| Immunity to Radioelectric Fields | 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 level 3 |
| Repeat Accuracy | +/- 0.5 % |
| Resistance To Electromagnetic Fields | 10 V/m conforming to EN/IEC 61000-4-3 level 3 |
| Resistance To Fast Transients | 2 kV conforming to EN/IEC 61000-4-4 level 3 |
| Surge Withstand | 2 kV conforming to EN/IEC 61000-4-5 level 3 |
| Vibration Resistance | 0.35 mm (f= 10-55 Hz) conforming to IEC 60068-2-6 |
| Disturbance Radiated/Conducted | class B conforming to EN 55022 (EN 55011 group 1) |
| Power Consumption in Va | 3 VA |
| Brand | Schneider Electric |
| Height | 3 |
| Length | 7.5 |
| Width | 3 |