Schneider Electric Zelio RXM - Relay Miniature Plug-in relay 2 C/O 230 V AC 12 A

RXM2AB1P7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 2 C/O relay with current rating of 12A, control circuit voltage of 230 V AC 50/60 Hz. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the red pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. Workablity for hard-wired logic automated systems to complement the functions of industrial progammable logic controllers (PLCs). Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.


How to video:

Promotional video:

Product Details

Weight (in Kg) 0.035
[Ie] Rated Operational Current 12 A at 28 V (DC) NO conforming to IEC
Net weight 0.037 kg
Operating Position any position
Product or Component Type plug-in relay
[Uc] Control Circuit Voltage 230 V AC 50/60 Hz
Control Type lockable test button
average coil consumption in VA 1.2-1.2 at 60 Hz
average consumption 1.2 VA at 60 Hz
Mechanical Durability 10000000 cycles
Contacts Material AgNi
Continuous Output Current 10 A
Load Current 12 A at 250 V AC
Maximum Switching Capacity 3000 VA/336 W
Minimum Switching Capacity 170 mW at 10 mA, 17 V
Operating Rate <= 1200 cycles/hour under load
Protection Category RT I
Rated Operational Voltage Limits 184...253 V AC
Resistance 20 ms
Contacts Type and Composition 2 C/O
Series Name Miniature
Shape of Pin flat
Test Levels level A group mounting
Utilisation Coefficient 20 %
Ambient air temperature for operation -40-55 °C
[ui] Rated Insulation Voltage 250 V conforming to IEC
[Uimp] rated impulse withstand voltage 4 kV during 1.2/50 µs
Ambient air temperature for storage -40-85 °C
Compatibility code RXM
Device short name RXM
Electrical Durability 100000 cycles for resistive load
Average Resistance 15000 Ohm at 20 °C +/- 15 %
IP degree of protection IP40 conforming to EN/IEC 60529
Range of Product Harmony Electromechanical Relays
Dielectric Strength 1300 V AC between contacts with micro disconnection
Shock Resistance 10 gn for in operation
Standards EN/IEC 61810-1
Maximum Switching Voltage 250 V conforming to IEC
Vibration Resistance 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation
Operating Time 20 ms
Pollution degree 3
Safety Reliability Data B10d = 100000
Device Presentation complete product
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio RXM - Relay Miniature Plug-in relay 2 C/O 230 V AC 12 A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.