Schneider Electric Zelio RXM - Miniature Plug-in relay - 4 C/O 48 V DC 6 A

RXM4AB1ED
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 4 C/O relay with current rating of 6A, control circuit voltage of 48 V DC. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the blue pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. Workablity for hard-wired logic automated systems to complement the functions of industrial progammable logic controllers (PLCs). Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.

Product Details

Show Accessory No
Net weight 0.037 kg
Operating Position any position
Product or Component Type plug-in relay
[Uc] Control Circuit Voltage 48 V, 48 V DC
Control Type lockable test button
CAD overall depth 78.45 mm
average coil consumption 0.9 W
CAD Overall Height 79 mm
Mechanical Durability 10000000 cycles
Contacts Material AgNi
Continuous Output Current 5:00 AM
Load Current 6 A at 250 V AC 6 A at 28 V DC
Maximum Switching Capacity 1500 VA/168 W
Minimum Switching Capacity 170 mW at 10 mA, 17 V
Operating Rate <= 1200 cycles/hour under load <= 18000 cycles/hour no-load
Protection Category RT I
Rated Operational Voltage Limits 38.4...52.8 V DC
Contacts Type and Composition 4 C/O
Series Name Miniature
Shape of Pin flat
Test Levels level A group mounting
Utilisation Coefficient 20 %
[Uc] Control Circuit Voltage 48 V 48 V DC
Ambient air temperature for operation -40-55 °C
Product Certifications CE CSA GOST Lloyd's UL
Status LED without
[ui] Rated Insulation Voltage 250 V conforming to IEC 300 V conforming to CSA 300 V conforming to UL
[Uimp] rated impulse withstand voltage 2.5 kV during 1.2/50 µs
Ambient air temperature for storage -40-85 °C
Compatibility code RXM
Device short name RXM
Electrical Durability 100000 cycles for resistive load
Average Resistance 2560 Ohm at 20 °C +/- 10 %
IP degree of protection IP40 conforming to EN/IEC 60529
Range of Product Harmony Electromechanical Relays
Dielectric Strength 1300 V AC between contacts with micro disconnection 2000 V AC between coil and contact with basic insulation 2000 V AC between poles with basic insulation
Shock Resistance 10 gn for in operation 30 gn for not operating
Standards CSA C22.2 No 14 EN/IEC 61810-1 UL 508
Maximum Switching Voltage 250 V conforming to IEC
Vibration Resistance 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating
Operating Time 20 ms
Pollution degree 2
Safety Reliability Data B10d = 100000
Device Presentation complete product
Reset Time 20 ms
Product Or Component Type plug-in relay
Contacts Type and Composition 4 C/O
[In] Rated Current 6:00 AM
Control Type lockable test button
Brand Schneider Electric
Product Hover Image /r/x/rxm4ab1ed.jpg

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio RXM - Miniature Plug-in relay - 4 C/O 48 V DC 6 A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.