
Zelio RXG - interface plug-in relay - 2C/O standard-220VAC-5A - with LTB and LED
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio RXG - interface plug-in relay - 2C/O standard-220VAC-5A - with LTB and LED
Incl. Tax
Incl. Tax
Description
"This Harmony RXG plug-in relay socket has a coil control voltage of 220V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 5A." "It has large choice of number of contacts for high rated current use with space-saving design." "It also offers a lockable test button and LED indicator." "The faston pin terminal mounts quickly and securely." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night." 0 0 0 0 0 0 0 0 0
Product Details
Net weight | 0.02 kg |
---|---|
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 220 V AC 50/60 Hz, 220 V |
Control Type | lockable test button |
average consumption | 0.82 VA 60 Hz |
Colour of Cover | standard |
Contact Resistance | 100 mOhm |
Mechanical Durability | 10000000 cycles |
Contacts Material | silver alloy (AgSnO2In2O3) |
Electrical Insulation Class | class F |
Insulation Resistance | 1000 MOhm at 500 V DC |
Load Current | 5 A at 250 V AC |
Maximum Switching Capacity | 1250 VA |
Minimum Switching Capacity | 50 mW at 10 mA, 5 V DC |
Operating Rate | <= 1800 cycles/hour under load <= 18000 cycles/hour no-load |
Protection Category | RT I |
Resistance | 21000 Ohm +/- 15 % |
Contacts Type and Composition | 2 C/O |
Series Name | interface relay |
Test Levels | level A group mounting |
Torque Value | 0.8 N.m |
Utilisation Coefficient | 20 % |
[Uc] Control Circuit Voltage | 220 V 220 V AC 50/60 Hz |
Ambient air temperature for operation | -40-70 °C |
Product Certifications | CE CSA DNV-GL EAC UL |
Status LED | with |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 300 V conforming to CSA 300 V conforming to UL |
[Uimp] rated impulse withstand voltage | 6 kV 1.2/50 µs |
Ambient air temperature for storage | -40-85 °C |
Device short name | RXG |
Electrical Durability | 100000 cycles for NC resistive load at 55 °C 100000 cycles for NO resistive load at 55 °C |
IP degree of protection | IP40 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1000 V AC between contacts with micro disconnection 3000 V AC between poles with basic insulation 5000 V AC between coil and contact with reinforced insulation |
Shock Resistance | 100 gn not in operation 20 gn in operation |
Standards | CSA C22.2 No 14 IEC 61810-1 UL 508 |
Maximum Switching Voltage | 250 V AC 30 V DC |
Vibration Resistance | 3 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)in operation 5 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)not in operation |
Operating Time | 20 ms |
Pollution degree | 2 |
Safety Reliability Data | B10d = 100000 |
Overvoltage Category | III |
Device Presentation | complete product |
Local Signalling | flag |
Mounting position | any position |
Control Circuit Voltage Limits | 0.8...1.1 Uc AC |
Relative humidity | 10-85 % |
Reset Time | 20 ms |
Length | 3.452 |
Product Or Component Type | plug-in relay |
Contacts Type and Composition | 2 C/O |
[In] Rated Current | 5:00 AM |
Control Type | lockable test button |
[ithe] Conventional Enclosed Thermal Current | 5 A at -40-55 °C |
1.27 | |
Brand | Schneider Electric |
Product Hover Image | /r/x/rxg22m7.jpg |