
Zelio RUM - universal plug-in relay - 2 C/O - 24 V DC - 10 A - with LED
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio RUM - universal plug-in relay - 2 C/O - 24 V DC - 10 A - with LED
Incl. Tax
Incl. Tax
Description
"This Harmony RUM universal plug-in relay uses flat pins, has a control coil voltage of 24V DC and has 2 changeover contacts double pole double throw with a rating of 10A." "It provides a complete system solution for the most demanding applications." "It also offers one-step lockable test button and “Power On” LED for readiness." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night." 0 0 0 0 0 0 0 0 0
Product Details
Net weight | 0.086 kg |
---|---|
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 24 V DC, 24 V |
Control Type | lockable test button |
average coil consumption | 1.4 W |
Mechanical Durability | 5000000 cycles |
Contacts Material | AgNi |
Load Current | 10 A at 250 V AC 10 A at 28 V DC |
Maximum Switching Capacity | 2500 VA/280 W |
Minimum Switching Capacity | 170 mW at 10 mA, 17 V |
Operating Rate | <= 1200 cycles/hour under load <= 18000 cycles/hour no-load |
Protection Category | RT I |
Rated Operational Voltage Limits | 19.2...26.4 V DC |
Contacts Type and Composition | 2 C/O |
Series Name | Universal |
Shape of Pin | flat |
Test Levels | level A group mounting |
Utilisation Coefficient | 20 % |
[Uc] Control Circuit Voltage | 24 V 24 V DC |
Ambient air temperature for operation | -40-55 °C |
Product Certifications | CSA EAC UL |
Status LED | with |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 300 V conforming to CSA 300 V conforming to UL |
[Uimp] rated impulse withstand voltage | 4 kV (1.2/50 µs) |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RUM |
Device short name | RUM |
Electrical Durability | 100000 cycles for resistive load |
Average Resistance | 470 Ohm at 20 °C +/- 15 % |
IP degree of protection | IP40 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1500 V AC between contacts with micro disconnection 2000 V AC between poles with basic 2500 V AC between coil and contact with reinforced |
Shock Resistance | 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 |
Standards | CSA C22.2 No 14 EN/IEC 61810-1 UL 508 |
Maximum Switching Voltage | 250 V conforming to IEC |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation 4 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
Operating Time | 20 ms at nominal voltage |
Pollution degree | 3 |
Safety Reliability Data | B10d = 100000 |
Device Presentation | complete product |
Reset Time | 20 ms at nominal voltage |
Length | 19.8 |
Product Or Component Type | plug-in relay |
Contacts Type and Composition | 2 C/O |
[In] Rated Current | 10:00 AM |
Control Type | lockable test button |
[ithe] Conventional Enclosed Thermal Current | 10 A at -40-55 °C |
13.2 | |
Brand | Schneider Electric |
Product Hover Image | /r/u/rumf22bd.jpg |