
Zelio RUM - Relay universal plug-in relay - 3 C/O - 230 V AC - 10 A
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio RUM - Relay universal plug-in relay - 3 C/O - 230 V AC - 10 A
Incl. Tax
Incl. Tax
Description
This Harmony RUM universal plug-in relay uses cylindrical pins, has a control coil voltage of 230V AC and has 3 changeover contacts triple pole double throw with a rating of 10A. "It provides a complete system solution for the most demanding applications." "It also offers one-step lockable test button." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0
How to video:
Promotional video:
Product Details
Weight (in Kg) | 0.092 |
---|---|
[Ie] Rated Operational Current | 10 A at 277 V AC conforming to UL |
Net weight | 0.086 kg |
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 230 V AC 50/60 Hz |
Control Type | lockable test button |
[Ithe] Conventional Enclosed Thermal Current | 10 A at -40-55 °C |
average coil consumption in VA | 3-3 at 60 Hz |
Mechanical Durability | 5000000 cycles |
Contacts Material | AgNi |
Load Current | 10 A at 250 V AC |
Maximum Switching Capacity | 2500 VA/280 W |
Minimum Switching Capacity | 170 mW at 10 mA, 17 V |
Operating Rate | <= 18000 cycles/hour no-load |
Protection Category | RT I |
Rated Operational Voltage Limits | 184...253 V AC |
Resistance | 20 ms at nominal voltage |
Contacts Type and Composition | 3 C/O |
Series Name | Universal |
Shape of Pin | cylindrical |
Test Levels | level A group mounting |
Utilisation Coefficient | 20 % |
Ambient air temperature for operation | -40-55 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC |
[Uimp] rated impulse withstand voltage | 4 kV (1.2/50 µs) |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RUM |
Device short name | RUM |
Electrical Durability | 100000 cycles for resistive load |
Average Resistance | 6800 Ohm at 20 °C +/- 15 % |
IP degree of protection | IP40 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1500 V AC between contacts with micro disconnection |
Shock Resistance | 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
Standards | CSA C22.2 No 14 |
Maximum Switching Voltage | 250 V conforming to IEC |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation |
Operating Time | 20 ms at nominal voltage |
Pollution degree | 2 |
Safety Reliability Data | B10d = 100000 |
Device Presentation | complete product |
Length | 20 |
14.6 | |
Brand | Schneider Electric |