Schneider Electric Zelio RUM - Relay universal plug-in relay - 2 C/O - 24 V DC - 10 A

RUMC21BD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony RUM universal plug-in relay uses cylindrical pins, has a control coil voltage of 24V DC and has 2 changeover contacts double pole double throw with a rating of 10A. "It provides a complete system solution for the most demanding applications." "It also offers one-step lockable test button." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0

Product Details

Weight (in Kg) 0.095
[Ie] Rated Operational Current 10 A at 277 V AC conforming to UL
Net weight 0.086 kg
Operating Position any position
Product or Component Type plug-in relay
[Uc] Control Circuit Voltage 24 V DC
Control Type lockable test button
[Ithe] Conventional Enclosed Thermal Current 10 A at -40-55 °C
average coil consumption 1.4 W
Mechanical Durability 5000000 cycles
Contacts Material AgNi
Load Current 10 A at 250 V AC
Maximum Switching Capacity 2500 VA/280 W
Minimum Switching Capacity 170 mW at 10 mA, 17 V
Operating Rate <= 18000 cycles/hour no-load
Protection Category RT I
Rated Operational Voltage Limits 19.2...26.4 V DC
Resistance 20 ms at nominal voltage
Contacts Type and Composition 2 C/O
Series Name Universal
Shape of Pin cylindrical
Test Levels level A group mounting
Utilisation Coefficient 20 %
Ambient air temperature for operation -40-55 °C
[ui] Rated Insulation Voltage 250 V conforming to IEC
[Uimp] rated impulse withstand voltage 4 kV (1.2/50 µs)
Ambient air temperature for storage -40-85 °C
Compatibility code RUM
Device short name RUM
Electrical Durability 100000 cycles for resistive load
Average Resistance 470 Ohm at 20 °C +/- 15 %
IP degree of protection IP40
Range of Product Harmony Electromechanical Relays
Dielectric Strength 1500 V AC between contacts with micro disconnection
Shock Resistance 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
Standards EN/IEC 61810-1
Maximum Switching Voltage 250 V conforming to IEC
Vibration Resistance 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation
Operating Time 20 ms at nominal voltage
Pollution degree 3
Safety Reliability Data B10d = 100000
Device Presentation complete product
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio RUM - Relay universal plug-in relay - 2 C/O - 24 V DC - 10 A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.