
Zelio RSL - Relay slim interface plug-in relay - 1 C/O standard - 60 V DC - 6 A
Description
This Harmony RSL slim interfacing plug-in relay has a coil control voltage of 60V DC and has 1 changeover contact SPDT (single pole double throw) with a rating of 6A. "It has large choice of number of contacts for high rated current use." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "One of the slimiest interface relay on the market, with 6mm width, it can be installed nearly anywhere." "Easy installation and withdrawal the relay from its socket." "It is compatible with high breaking capacity or low-level current application requirements." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "[delete]" "Status display with LED, clearly signal both in the day and night." 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.005 |
---|---|
[Ie] Rated Operational Current | 6 A (AC-1/DC-1) conforming to IEC/UL |
Net weight | 0.0054 kg |
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 60 V DC |
Control Type | without push-button |
Contact Operation | standard |
[Ithe] Conventional Enclosed Thermal Current | 6 A at -40-55 °C |
average coil consumption | 0.21 W |
Mechanical Durability | 10000000 cycles |
Contacts Material | silver alloy (AgSnO2) |
Load Current | 6 A at 250 V AC 0.5 mm mounting distance |
Maximum Switching Capacity | 1500 VA |
Minimum Switching Capacity | 120 mW |
Minimum Switching Current | 10 mA |
Minimum Switching Voltage | 12 V |
Operating Rate | <= 360 cycles/hour under load |
Protection Category | RT III |
Rated Operational Voltage Limits | 45...84 V DC |
Contacts Type and Composition | 1 C/O |
Series Name | slim interface relay |
Shape of Pin | flat (PCB type) |
Test Levels | level A group mounting |
Ambient air temperature for operation | -40-55 °C |
[ui] Rated Insulation Voltage | 250 V conforming to EN/IEC |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | RSL |
Device short name | RSL |
Electrical Durability | 60000 cycles, 6 A at 250 V, AC-1 C/O |
Average Resistance | 16600 Ohm at 23 °C +/- 15 % |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1000 V AC between contacts |
Shock Resistance | 5 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 |
Standards | CSA C22.2 No 14 |
Maximum Switching Voltage | 277 V |
Vibration Resistance | #ERROR! |
Operating Time | 5 ms reset |
Safety Reliability Data | B10d = 60000 |
width | 5 mm |
Device Presentation | complete product |
Depth | 18.5 mm |
Height | 28 mm |
Mounting support | socket or PCB |
Terminals Description Iso N°1 | (11-12-14)OC |
Length | 18.5 |
5 | |
Brand | Schneider Electric |