
Zelio RSB - Relay interface plug-in relay - 1 C/O - 220 V AC - 16 A
Description
This Harmony RSB interfacing plug-in relay has a control coil voltage of 220V AC and has 1 changeover contact single pole double throw with a rating of 16A. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Plug in type allows easy installation and maintenance. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. 0 0 0 0 0 0 0 0 0 0 0 0
How to video:
Promotional video:
Product Details
Weight (in Kg) | 0.015 |
---|---|
[Ie] Rated Operational Current | 16 A (AC-1/DC-1) NO conforming to IEC |
Net weight | 0.014 kg |
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Control Type | without push-button |
Contact Operation | standard |
[Ithe] Conventional Enclosed Thermal Current | 16 A at -40-40 °C |
average coil consumption | 0.75 VA AC |
Mechanical Durability | 10000000 cycles |
Contacts Material | silver alloy (AgNi) |
Sale Per Indivisible Quantity | 10 |
Load Current | 16 A at 250 V AC |
Maximum Switching Capacity | 4000 VA/448 W |
Minimum Switching Capacity | 120 mW at 10 mA, 12 V |
Minimum Switching Current | 10 mA |
Operating Rate | <= 600 cycles/hour under load |
Protection Category | RT I |
Contacts Type and Composition | 1 C/O |
Series Name | interface relay |
Shape of Pin | flat (PCB type) |
Switching Voltage | 12 V |
Test Levels | level A group mounting |
[ue] Rated Operational Voltage | 176...330 V AC 50/60 Hz |
Ambient air temperature for operation | -40-70 °C (AC) |
[ui] Rated Insulation Voltage | 400 V conforming to EN/IEC 60947 |
[Uimp] rated impulse withstand voltage | 3.6 kV conforming to IEC 61000-4-5 |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RSB |
Device short name | RSB |
Electrical Durability | 100000 cycles, 16 A at 250 V, AC-1 NO |
Average Resistance | 33000 Ohm network: AC at 20 °C +/- 10 % |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1000 V AC between contacts |
Shock Resistance | 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 |
Standards | CSA C22.2 No 14 |
Maximum Switching Voltage | 300 V DC conforming to IEC |
Vibration Resistance | #ERROR! |
Operating Time | 20 ms operating |
Safety Reliability Data | B10d = 100000 |
Device Presentation | complete product |
Length | 31 |
2.6 | |
Brand | Schneider Electric |