
Zelio RSB - interface plug-in relay - 2 C/O - 230 V AC - 8 A
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio RSB - interface plug-in relay - 2 C/O - 230 V AC - 8 A
Incl. Tax
Incl. Tax
Description
This Harmony RSB interfacing plug-in relay has a control coil voltage of 230V AC and has 2 changeover contacts double pole double throw with a rating of 8A. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Plug in type allows easy installation and maintenance. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Net weight | 0.014 kg |
---|---|
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 230 V AC 50/60 Hz, 230 V |
Control Type | without push-button |
Contact Operation | standard |
average coil consumption | 0.75 VA AC |
Mechanical Durability | 5000000 cycles |
Contacts Material | silver alloy (AgNi) |
Sale Per Indivisible Quantity | 10 |
Load Current | 8 A at 250 V AC 8 A at 28 V DC |
Maximum Switching Capacity | 2000 VA/224 W |
Minimum Switching Capacity | 120 mW at 10 mA, 12 V |
Minimum Switching Current | 10 mA |
Operating Rate | <= 18000 cycles/hour no-load <= 600 cycles/hour under load |
Protection Category | RT I |
Contacts Type and Composition | 2 C/O |
Series Name | interface relay |
Shape of Pin | flat (PCB type) |
Switching Voltage | 12 V |
Test Levels | level A group mounting |
[ue] Rated Operational Voltage | 184...345 V AC 50/60 Hz |
[Uc] Control Circuit Voltage | 230 V 230 V AC 50/60 Hz |
[Ue] Rated Operational Voltage | 184...345 V AC 50/60 Hz |
Ambient air temperature for operation | -40-70 °C (AC) |
Product Certifications | CSA EAC UL |
Status LED | without |
[ui] Rated Insulation Voltage | 400 V conforming to EN/IEC 60947 |
[Uimp] rated impulse withstand voltage | 3.6 kV conforming to IEC 61000-4-5 |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RSB |
Device short name | RSB |
Electrical Durability | 100000 cycles, 4 A at 250 V, AC-1 NC 100000 cycles, 8 A at 250 V, AC-1 NO |
Average Resistance | 33000 Ohm network: AC at 20 °C +/- 10 % |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1000 V AC between contacts 2500 V AC between poles 5000 V AC between coil and contact |
Shock Resistance | 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
Standards | CSA C22.2 No 14 EN/IEC 61810-1 UL 508 |
Maximum Switching Voltage | 300 V DC conforming to IEC |
Vibration Resistance | +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6 |
Operating Time | 20 ms operating 20 ms reset |
Safety Reliability Data | B10d = 100000 |
Device Presentation | complete product |
Length | 31.1 |
Product Or Component Type | plug-in relay |
Contacts Type and Composition | 2 C/O |
[In] Rated Current | 8:00 AM |
Control Type | without push-button |
[ithe] Conventional Enclosed Thermal Current | 8 A at -40-40 °C |
2.5 | |
Brand | Schneider Electric |
Product Hover Image | /r/s/rsb2a080p7.jpg |