Schneider Electric Zelio RPZ - Relay socket - mixed contact - 16 A - 250 V - screw clamp

RPZF1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony RPM plug-in socket has a rated voltage of 250V AC with an output rating of 16A. "This plug-in relay socket is compatible with interface plug-in relay RPM range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0

Product Details

Weight (in Kg) 0.03
Net weight 0.031 kg
Product or Component Type socket
Contact Terminal Arrangement mixed
Group of Product RPM_1_C/O_SC_TER_MIX_FLAT
Contacts Type and Composition 1 C/O
[ue] Rated Operational Voltage 250 V
Ambient air temperature for operation -40-55 °C
[Uimp] rated impulse withstand voltage 4 kV
Ambient air temperature for storage -40-85 °C
Compatibility code RPZ
Device short name RPZ
IP degree of protection IP20 conforming to EN/IEC 60529
Range of Product Harmony Electromechanical Relays
Dielectric Strength 2500 V
Standards IEC 61984
Pollution degree 3
Connections - Terminals screw clamp terminals
[Ith] Conventional Free Air Thermal Current 16 A
Fixing Mode by screw (panel)
Overvoltage Category III
Tightening Torque < 1 N.m for M3.5 screw(s)
Product Compatibility plug-in relay RPM with 1 C/O contact
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio RPZ - Relay socket - mixed contact - 16 A - 250 V - screw clamp
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.