Schneider Electric Zelio RPM - Relay power plug-in relay - 4 C/O - 230 V AC - 15 A - with LED

RPM42P7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony RPM power plug-in relay has a coil control voltage of 230V AC and has 4 changeover contacts 4PDT (quadruple pole double throw) with a rating of 15A. It has large choice of number of contacts for high rated current use. It also offers LED indicator to alert on the current status of the relay. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. This RPM product is IP40. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night. 0 0 0 0 0 0 0 0 0


How to video:

Promotional video:

Product Details

Weight (in Kg) 0.076
[Ie] Rated Operational Current 15 A at 277 V (AC) conforming to UL
Net weight 0.071 kg
Operating Position any position
Product or Component Type plug-in relay
[Uc] Control Circuit Voltage 230 V AC 50/60 Hz
Control Type lockable test button
[Ithe] Conventional Enclosed Thermal Current 15 A at -40-55 °C
average coil consumption in VA 2.5 at 60 Hz
Mechanical Durability 10000000 cycles
Contacts Material AgNi
Load Current 15 A at 250 V AC
Maximum Switching Capacity 3750 VA
Minimum Switching Capacity 170 mW at 10 mA, 17 V
Operating Rate <= 1200 cycles/hour under load
Protection Category RT I
Rated Operational Voltage Limits 184...253 V AC
Resistance 20 ms at nominal voltage
Contacts Type and Composition 4 C/O
Series Name Power
Shape of Pin flat
Test Levels level A group mounting
Utilisation Coefficient 20 %
Ambient air temperature for operation -40-55 °C
[ui] Rated Insulation Voltage 250 V conforming to IEC
[Uimp] rated impulse withstand voltage 4 kV during 1.2/50 µs
Ambient air temperature for storage -40-85 °C
Compatibility code RPM
Device short name RPM
Electrical Durability 100000 cycles for resistive load
Average Resistance 7350 Ohm at 20 °C +/- 15 %
IP degree of protection IP40 conforming to EN/IEC 60529
Range of Product Harmony Electromechanical Relays
Dielectric Strength 1500 V AC between contacts with micro disconnection
Shock Resistance 15 gn for in operation
Standards UL 508
Maximum Switching Voltage 250 V conforming to IEC
Vibration Resistance 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation
Operating Time 20 ms at nominal voltage
Pollution degree 3
Safety Reliability Data B10d = 100000
Device Presentation complete product
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio RPM - Relay power plug-in relay - 4 C/O - 230 V AC - 15 A - with LED
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.