
Zelio RPM - Relay power plug-in relay - 1 C/O - 230 V AC - 15 A - with LED
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio RPM - Relay power plug-in relay - 1 C/O - 230 V AC - 15 A - with LED
Incl. Tax
Incl. Tax
Description
This Harmony RPM power plug-in relay has a coil control voltage of 230V AC and has 1 changeover contact SPDT (single pole double throw) with a rating of 15A. It has large choice of number of contacts for high rated current use. It also offers LED indicator to alert on the current status of the relay. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. This RPM product is IP40. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.024 |
---|---|
[Ie] Rated Operational Current | 15 A at 277 V (AC) conforming to UL |
Net weight | 0.026 kg |
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 230 V AC 50/60 Hz |
Control Type | lockable test button |
[Ithe] Conventional Enclosed Thermal Current | 15 A at -40-55 °C |
average coil consumption in VA | 1.6 at 60 Hz |
Mechanical Durability | 10000000 cycles |
Contacts Material | AgNi |
Load Current | 15 A at 250 V AC |
Maximum Switching Capacity | 3750 VA |
Minimum Switching Capacity | 170 mW at 10 mA, 17 V |
Operating Rate | <= 1200 cycles/hour under load |
Protection Category | RT I |
Rated Operational Voltage Limits | 184...253 V AC |
Resistance | 20 ms at nominal voltage |
Contacts Type and Composition | 1 C/O |
Series Name | Power |
Shape of Pin | flat |
Test Levels | level A group mounting |
Utilisation Coefficient | 20 % |
Ambient air temperature for operation | -40-55 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC |
[Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RPM |
Device short name | RPM |
Electrical Durability | 100000 cycles for resistive load |
Average Resistance | 16270 Ohm at 20 °C +/- 15 % |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1500 V AC between contacts with micro disconnection |
Shock Resistance | 15 gn for in operation |
Standards | CSA C22.2 No 14 |
Maximum Switching Voltage | 250 V conforming to IEC |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation |
Operating Time | 20 ms at nominal voltage |
Pollution degree | 3 |
Safety Reliability Data | B10d = 100000 |
Device Presentation | complete product |
Length | 11 |
8.3 | |
Brand | Schneider Electric |