
Zelio RPM - power plug-in relay - 4 C/O - 12 V DC - 15 A - with LED
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio RPM - power plug-in relay - 4 C/O - 12 V DC - 15 A - with LED
Incl. Tax
Incl. Tax
Description
This Harmony RPM power plug-in relay has a coil control voltage of 12V DC and has 4 changeover contacts 4PDT (quadruple pole double throw) with a rating of 15A. It has large choice of number of contacts for high rated current use. It also offers LED indicator to alert on the current status of the relay. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. This RPM product is IP40. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Net weight | 0.071 kg |
---|---|
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 12 V DC, 12 V |
Control Type | lockable test button |
average coil consumption | 1.6 W |
Mechanical Durability | 10000000 cycles |
Contacts Material | AgNi |
Load Current | 15 A at 250 V AC 15 A at 28 V DC |
Maximum Switching Capacity | 3750 VA 420 W |
Minimum Switching Capacity | 170 mW at 10 mA, 17 V |
Operating Rate | <= 1200 cycles/hour under load <= 18000 cycles/hour no-load |
Protection Category | RT I |
Rated Operational Voltage Limits | 9.6...13.2 V DC |
Contacts Type and Composition | 4 C/O |
Series Name | Power |
Shape of Pin | flat |
Test Levels | level A group mounting |
Utilisation Coefficient | 20 % |
[Uc] Control Circuit Voltage | 12 V 12 V DC |
Ambient air temperature for operation | -40-55 °C |
Product Certifications | CSA EAC UL |
Status LED | with |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 300 V conforming to CSA 300 V conforming to UL |
[Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RPM |
Device short name | RPM |
Electrical Durability | 100000 cycles for resistive load |
Average Resistance | 75.8 Ohm at 20 °C +/- 10 % |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1500 V AC between contacts with micro disconnection 2000 V AC between coil and contact with reinforced 2000 V AC between poles with basic |
Shock Resistance | 15 gn for in operation 30 gn for not operating |
Standards | CSA C22.2 No 14 EN/IEC 61810-1 UL 508 |
Maximum Switching Voltage | 250 V conforming to IEC |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
Operating Time | 20 ms at nominal voltage |
Pollution degree | 3 |
Safety Reliability Data | B10d = 100000 |
Device Presentation | complete product |
Reset Time | 20 ms at nominal voltage |
Length | 22.5 |
Product Or Component Type | plug-in relay |
Contacts Type and Composition | 4 C/O |
[In] Rated Current | 15 A |
Control Type | lockable test button |
[ithe] Conventional Enclosed Thermal Current | 15 A at -40-55 °C |
10.5 | |
Brand | Schneider Electric |
Product Hover Image | /r/p/rpm42jd.jpg |