
Zelio Relay varistor - 24 V AC/DC - for RPZ/RUZ sockets
Description
This Harmony RUM varistor has a control coil voltage of 24V AC/DC. "It has a light weight and it is compatible with socket RPZ with 3 and 4 changeover contacts." "This protection module enables safety to your relay which helps to protect both people and system from electrical shock." "Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists." "It can be matched with any relay socket from RPZ and RUZ ranges." 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.004 |
---|---|
Net weight | 0.004 kg |
Product or Component Type | protection module |
[Uc] Control Circuit Voltage | 24 V AC/DC |
Sale Per Indivisible Quantity | 10 |
Range of Product | Harmony Electromechanical Relays |
Product Compatibility | socket RPZ (3 C/O) |
Accessory / Separate Part Category | protection accessories |
Accessory / Separate Part Designation | varistor |
Product destination | RUM relay |
Length | 13 |
4 | |
Brand | Schneider Electric |