Schneider Electric Zelio Relay socket RXZ - separate contact - 10 A - < 250 V - connector - for relay RXM3..

RXZE2S111M
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony RXZ plug-in relay socket has a coil control voltage of 250V AC and has 3 changeover contacts 3PDT (triple pole double throw) with a rating of 10A. "It has large choice of number of contacts for high rated current use with space-saving design." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "Easy installation and connect to the relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0

Product Details

Weight (in Kg) 0.061
Net weight 0.066 kg
Product or Component Type socket
Contact Terminal Arrangement separate
Sale Per Indivisible Quantity 10
Group of Product RXM_3_C/O_CON_SEP_FLAT
Contacts Type and Composition 3 C/O
Shape of Pin flat
[ue] Rated Operational Voltage < 250 V
Ambient air temperature for operation -40-55 °C
[Uimp] rated impulse withstand voltage 4 kV
Ambient air temperature for storage -40-85 °C
Compatibility code RXZ
Device short name RXZ
IP degree of protection IP20 conforming to EN/IEC 60529
Range of Product Harmony Electromechanical Relays
Dielectric Strength 2500 V
Standards IEC 61984
Pollution degree 3
Connections - Terminals screw connectors
[Ith] Conventional Free Air Thermal Current 0.416666667
Fixing Mode by screw (panel)
Marking CE
Overvoltage Category III
Tightening Torque < 1 N.m for M3 screw(s)
width 27 mm
Product Compatibility plug-in relay RXM with 3 C/O contact
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio Relay socket RXZ - separate contact - 10 A - < 250 V - connector - for relay RXM3..
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.