Schneider Electric Zelio Relay socket RXZ - mixed contact - 7 A - 250 V - screw clamp - for relay RXM2..

RXZE1M2C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony RXZ plug-in socket has a rated voltage of 250V AC with an output rating of 7A. "This plug-in relay socket is compatible with interface plug-in relay RXM range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0


How to video:

Promotional video:

Product Details

Weight (in Kg) 0.03
Net weight 0.034 kg
Product or Component Type socket
Contact Terminal Arrangement mixed
Sale Per Indivisible Quantity 10
Contacts Type and Composition 2 C/O
[ue] Rated Operational Voltage 250 V
Ambient air temperature for operation -40-55 °C
[Uimp] rated impulse withstand voltage 3.6 kV
Ambient air temperature for storage -55-85 °C
Compatibility code RXZ
Device short name RXZ
Range of Product Harmony Electromechanical Relays
Dielectric Strength 2500 V
Standards IEC 61984
Pollution degree 3
Connections - Terminals screw clamp terminals
[Ith] Conventional Free Air Thermal Current 0.291666667
Fixing Mode by screw (panel)
Marking CE
Overvoltage Category III
Tightening Torque < 0.8 N.m for M3 screw(s)
width 22.5 mm
Product Compatibility plug-in relay RXM with 2 C/O contact
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio Relay socket RXZ - mixed contact - 7 A - 250 V - screw clamp - for relay RXM2..
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.