
Zelio Relay socket RXZ -mixed contact - 7 A - 250 V - screw clamp - for relay RXM2.., RXM4..
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio Relay socket RXZ -mixed contact - 7 A - 250 V - screw clamp - for relay RXM2.., RXM4..
Incl. Tax
Incl. Tax
Description
This Harmony RXZ plug-in socket has a rated voltage of 250V AC with an output rating of 7A. "This plug-in relay socket is compatible with interface plug-in relay RXM range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.052 |
---|---|
Net weight | 0.053 kg |
Product or Component Type | socket |
Contact Terminal Arrangement | mixed |
Sale Per Indivisible Quantity | 10 |
Contacts Type and Composition | 4 C/O |
[ue] Rated Operational Voltage | 250 V AC conforming to IEC |
Ambient air temperature for operation | -40-55 °C |
[Uimp] rated impulse withstand voltage | 3.6 kV |
Ambient air temperature for storage | -55-85 °C |
Compatibility code | RXZ |
Device short name | RXZ |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 2500 V |
Standards | IEC 61984 |
Pollution degree | 3 |
Connections - Terminals | screw clamp terminals |
[Ith] Conventional Free Air Thermal Current | 0.291666667 |
Fixing Mode | by screw (panel) |
Marking | CE |
Overvoltage Category | III |
Tightening Torque | < 0.8 N.m for M3 screw(s) |
width | 29 mm |
Product Compatibility | plug-in relay RXM with 2 C/O contact |
Length | 14.9 |
29 | |
Brand | Schneider Electric |