Schneider Electric Zelio Relay socket RUZ - separate contact - 12 A - < 250 V - connector - for relay RUMC2..
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Zelio Relay socket RUZ - separate contact - 12 A - < 250 V - connector - for relay RUMC2..
Incl. Tax
Incl. Tax
Description
This Harmony RUM plug-in socket has a rated voltage of 250V AC with an output rating of 12A. "This plug-in relay socket is compatible with interface plug-in relay RUM range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.073 |
---|---|
Net weight | 0.095 kg |
Product or Component Type | socket |
Contact Terminal Arrangement | separate |
Sale Per Indivisible Quantity | 10 |
Group of Product | RUM_2_C/O_CON_SEP_CYL |
Contacts Type and Composition | 2 C/O |
Shape of Pin | cylindrical |
[ue] Rated Operational Voltage | < 250 V |
Ambient air temperature for operation | -40-55 °C |
[Uimp] rated impulse withstand voltage | 4 kV |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RUZ |
Device short name | RUZ |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 2500 V |
Standards | IEC 61984 |
Pollution degree | 3 |
Connections - Terminals | screw connectors |
[Ith] Conventional Free Air Thermal Current | 0 |
Fixing Mode | by screw (panel) |
Marking | CE |
Overvoltage Category | III |
Tightening Torque | < 1 N.m for M3.5 screw(s) |
width | 36 mm |
Product Compatibility | plug-in relay RUM with 2 C/O contact |
Length | 18 |
Brand | Schneider Electric |