
Zelio Relay screw socket equipped with LED and protection circuit, 48-60 V
Description
This Harmony RSLZ plug-in relay socket has a coil control voltage of 48 - 60V ac/dc. "It has large choice of number of contacts for high rated current use." "It also offers LED indicator and protection circuit." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "One of the slimiest socket on the market, with 6.2mm width, it can be installed nearly anywhere." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night." 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.023 |
---|---|
Net weight | 0.023 kg |
Product or Component Type | socket |
[Uc] Control Circuit Voltage | 48 V |
CAD overall depth | 95 mm |
CAD Overall Width | 6.2 mm |
CAD Overall Height | 78.6 mm |
Contact Terminal Arrangement | separate |
Sale Per Indivisible Quantity | 10 |
Group of Product | RSL_CON_48-60 |
Rated Operational Voltage Limits | 43.2...57.6 V |
Contacts Type and Composition | 1 C/O |
Shape of Pin | flat |
Switching Voltage | 48 V AC/DC |
[ue] Rated Operational Voltage | < 300 V AC |
Ambient air temperature for operation | -40-70 °C |
[Uimp] rated impulse withstand voltage | 3.6 kV |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RSLZ |
Device short name | RSLZ |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 2500 V |
Standards | UL 508 |
Pollution degree | 3 |
Connections - Terminals | screw connectors |
[Ith] Conventional Free Air Thermal Current | 0.25 |
Fixing Mode | plastic compression spring (35 mm symmetrical DIN rail) |
Marking | CE |
Overvoltage Category | III |
Tightening Torque | < 0.5 N.m for M2.5 screw(s) |
Product Compatibility | plug-in relay RSL with 1 C/O contact at 48 V DC |
Device Presentation | basic element |
Length | 95 |
6.2 | |
Brand | Schneider Electric |