
Zelio Relay screw socket equipped with LED and protection circuit, 230 V
Description
This Harmony RSL plug-in socket with LED indicator has a rated voltage of 230V AC/DC. "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.023 |
---|---|
Net weight | 0.023 kg |
Product or Component Type | socket |
[Uc] Control Circuit Voltage | 230 V |
CAD overall depth | 95 mm |
CAD Overall Width | 6.2 mm |
CAD Overall Height | 78.6 mm |
Contact Terminal Arrangement | separate |
Sale Per Indivisible Quantity | 10 |
Group of Product | RSL_CON_230 |
Rated Operational Voltage Limits | 184...264.5 V |
Contacts Type and Composition | 1 C/O |
Shape of Pin | flat |
Switching Voltage | 230 V AC/DC |
[ue] Rated Operational Voltage | < 300 V AC |
Ambient air temperature for operation | -40-55 °C |
[Uimp] rated impulse withstand voltage | 3.6 kV |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RSLZ |
Device short name | RSLZ |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 2500 V |
Standards | IEC 61984 |
Pollution degree | 3 |
Connections - Terminals | screw connectors |
[Ith] Conventional Free Air Thermal Current | 0.25 |
Fixing Mode | plastic compression spring (35 mm symmetrical DIN rail) |
Marking | CE |
Overvoltage Category | III |
Tightening Torque | < 0.5 N.m for M2.5 screw(s) |
Product Compatibility | plug-in relay RSL with 1 C/O contact at 60 V DC |
Device Presentation | basic element |
Length | 95 |
6.2 | |
Brand | Schneider Electric |
Product Hover Image | /a/9/a9l16482_1.jpg |