
Zelio Relay RC circuit - 110..240 V AC - for RPZ/RUZ sockets
Description
This Harmony RUM RC circuit has a control coil voltage of 110V to 240V AC. "It is compatible with RPZ sockets with 3, 4 changeover contacts and RUZ sockets with 2, 3 changeover contacts." "This protection module enables safety to your relay which helps to protect both people and system from electrical shock." "Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists." "It can be matched with any relay socket from RPZ and RUZ ranges." 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.004 |
---|---|
Net weight | 0.004 kg |
Product or Component Type | protection module |
[Uc] Control Circuit Voltage | 110...240 V AC |
Sale Per Indivisible Quantity | 10 |
Range of Product | Harmony Electromechanical Relays |
Product Compatibility | socket RPZ (3 C/O) |
Accessory / Separate Part Category | protection accessories |
Accessory / Separate Part Designation | RC circuit |
Product destination | RPM relay |
Length | 10 |
Brand | Schneider Electric |