Schneider Electric Zelio Relay diode + green LED - 110..230 VDC - for RSZ sockets
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Zelio Relay diode + green LED - 110..230 VDC - for RSZ sockets
Incl. Tax
Incl. Tax
Description
This Harmony RXZ diode has a rated voltage of 110V to 230V DC. "It has a light weight and it is compatible with RSZ socket with 1 and 2 changeover contacts." "This protection module enables safety to your relay which helps to protect both people and system from electrical shock." "Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists." "It can be matched with any relay socket from RSZ range." 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.002 |
---|---|
Net weight | 0.004 kg |
Product or Component Type | protection module |
[Uc] Control Circuit Voltage | 110...230 V DC |
Sale Per Indivisible Quantity | 10 |
Range of Product | Harmony Electromechanical Relays |
Product Compatibility | socket RSZ (1 C/O) |
Accessory / Separate Part Category | protection accessories |
Accessory / Separate Part Designation | diode + green LED |
Product destination | RSB relay |
Length | 11 |
Brand | Schneider Electric |