
Zelio Relay diode - 6..250 V DC - for RPZ/RXZ sockets
Description
This Harmony RXG diode has a rated voltage of 6V to 250V DC. This protection module enables safety to your relay which helps to protect both people and system from electrical shock. Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0
How to video:
Promotional video:
Product Details
Weight (in Kg) | 0.0016 |
---|---|
Net weight | 0.003 kg |
Product or Component Type | protection module |
[Uc] Control Circuit Voltage | 6...250 V DC |
Sale Per Indivisible Quantity | 20 |
Compatibility code | RXM |
Range of Product | Harmony Electromechanical Relays |
Product Compatibility | socket RPZ (1 C/O) |
Accessory / Separate Part Category | protection accessories |
Accessory / Separate Part Designation | diode |
Product destination | RPM relay |
Length | 8 |
Brand | Schneider Electric |