Schneider Electric Zelio Relay diode - 6..250 V DC - for RPZ/RUZ sockets
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Zelio Relay diode - 6..250 V DC - for RPZ/RUZ sockets
Incl. Tax
Incl. Tax
Description
This Harmony RUM diode has a control coil voltage of 6V to 250V DC. This protection module enables safety to your relay which helps to protect both people and system from electrical shock. Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any relay socket from RSZ range. 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.005 |
---|---|
Net weight | 0.004 kg |
Product or Component Type | protection module |
[Uc] Control Circuit Voltage | 6...250 V DC |
Sale Per Indivisible Quantity | 10 |
Range of Product | Harmony Electromechanical Relays |
Product Compatibility | socket RPZ (3 C/O) |
Accessory / Separate Part Category | protection accessories |
Accessory / Separate Part Designation | diode |
Product destination | RPM relay |
Length | 13 |
Brand | Schneider Electric |