calcPageSize())"
/>
calcActive())">
Zelio Logic SUB-D 9-pin PC connecting cable - for smart relay Zelio Logic - 3 m
SR2CBL01
Rp 2.115.732
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SR2CBL01
Zelio Logic SUB-D 9-pin PC connecting cable - for smart relay Zelio Logic - 3 m
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Zelio Logic SUB-D 9-pin PC connecting cable - for smart relay Zelio Logic - 3 m
Rp 2.115.732
Description
This Zelio Logic Sub-D 9 PC connecting cable allows connection of a Zelio Logic relay to your PC RS232 connector. It complements the use of Zelio Soft 2 programming software. It has 3m long cable for comfortable programming of your Zelio Logic relay, near the cabinet it is installed in.
Product Details
| Width | 11 |
|---|---|
| Weight (in Kg) | 0.121 |
| Net weight | 0.15 kg |
| Connector Type | SUB-D 9 |
| Cable Length | 3 m |
| Physical Interface | RS232 |
| Range of Product | Zelio Logic |
| Accessory / Separate Part Destination | for smart relay |
| Product Specific Application | to be used with Zelio Soft software to connect the relay to the PC |
| Accessory / separate part type | connecting cable |
| Accessory / Separate Part Category | connection accessories |
| Brand | Schneider Electric |
| Height | 2.5 |
| Length | 14.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account