calcPageSize())"
/>
Zelio Logic modular smart relay Zelio Logic - “discovery†pack - 10 I O - 100..240V AC
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Zelio Logic modular smart relay Zelio Logic - “discovery†pack - 10 I O - 100..240V AC
Description
This product is part of Smart Relay - Zelio Logic SR2/SR3, an offer of simple automation systems from 10 to 40 I/Os. This Zelio Logic modular discovery pack features 10 I/Os, local display, 120 with ladder and 0 to 200 with FBD programming control scheme lines. It is a smart relay with rated supply voltage of 100 to 240V AC and cycle time of 6ms to 90ms. It offers 6 discrete inputs with voltage of 100 to 240V AC and 4 relay outputs from 24V to 250V AC and 5V to 30V DC. It is an IP20 and IP40 rated product. It weighs 0.7kg. The main application of this module is industry and building/service sector. This product is certified by C-Tick, GL, UL, CSA and GOST. It meets EN/IEC 60068-2-6 Fc and EN/IEC 61000-4-11 standards. Easy to use, Zelio Logic provides a real alternative solutions based on cabled logic or specific cards.
Product Details
| Width | 15.5 |
|---|---|
| Weight (in Kg) | 0.485 |
| Net weight | 0.7 kg |
| Ambient air temperature for operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
| Mechanical Durability | 10000000 cycles for relay output |
| Immunity to Microbreaks | 10 ms |
| Supply Voltage Limits | 85-264 V |
| Supply Frequency | 50/60 Hz |
| Discrete Input Voltage | 100...240 V AC |
| Backup Time | 10 years at 25 °C |
| Cycle Time | 6-90 ms |
| Local Display | with |
| Checks | program memory on each power up |
| Clock | with |
| Discrete Input Frequency | 47...53 Hz 57...63 Hz |
| Input/output Number | 10 |
| Maximum Altitude Transport | 3048 m |
| Number or Control Scheme Lines | 120-120 with ladder programming 0-200 with FBD programming |
| Clock Drift | 12 min/year at 0-55 °C 6 s/month at 25-25 °C |
| Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
| Current State 0 Guaranteed | <= 0.5 mA (discrete input) |
| Current State 1 Guaranteed | >= 0.17 mA (discrete input) |
| Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1 DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1 |
| Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 EMC directive conforming to EN/IEC 61000-6-3 EMC directive conforming to EN/IEC 61000-6-4 EMC directive conforming to EN/IEC 61131-2 zone B low voltage directive conforming to EN/IEC 61131-2 |
| Input Impedance | 350 kOhm for discrete input |
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (front panel) conforming to IEC 60529 |
| Maximum Supply Current | 30 mA at 240 V (without extension) 40 mA at 240 V (with extensions) 80 mA at 100 V (with extensions) 80 mA at 100 V (without extension) |
| Operating Rate in Hz | 0.1 Hz (at Ie) for relay output 10 Hz (no load) for relay output |
| Output Thermal Current | 8 A for all 4 outputs for relay output |
| Output Voltage Limits | 5...30 V DC (relay output) 24...250 V AC |
| Product Certifications | GOST C-Tick GL CSA UL |
| Range of Product | Zelio Logic |
| Relative humidity | 95-95 % without condensation or dripping water |
| Response time | 50 ms with ladder programming (from state 0 to state 1) for discrete input 50 ms with ladder programming (from state 1 to state 0) for discrete input 50...255 ms with FBD programming (from state 0 to state 1) for discrete input 50...255 ms with FBD programming (from state 1 to state 0) for discrete input 10 ms (from state 0 to state 1) for relay output 5 ms (from state 1 to state 0) for relay output |
| Standards | EN/IEC 61000-4-2 level 3 EN/IEC 61000-4-4 level 3 EN/IEC 61000-4-12 EN/IEC 61000-4-5 EN/IEC 61000-4-11 EN/IEC 61000-4-3 EN/IEC 61000-4-6 level 3 EN/IEC 60068-2-6 Fc EN/IEC 60068-2-27 Ea |
| Voltage State 0 Guaranteed | <= 40 V for discrete input |
| Voltage State 1 Guaranteed | >= 79 V for discrete input |
| Power Consumption in Va | 12 VA with extensions 7 VA without extension |
| Kit Composition | SR3B101FU cable PC SR2USB01 for connection to PC |
| Operating altitude | 2000 m |
| Overvoltage Category | III conforming to EN/IEC 60664-1 |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
| Ambient air temperature for storage | -40-70 °C |
| Discrete Input Current | 0.6 mA |
| Discrete Input Number | 6 |
| Disturbance Radiated/Conducted | class B conforming to EN 55022-11 group 1 |
| Number of outputs | 4 relay |
| Pollution degree | 2 conforming to EN/IEC 61131-2 |
| Switching capacity in mA | >= 10 mA at 12 V (relay output) |
| Tightening Torque | 0.5 N.m |
| Isolation Voltage | 1780 V |
| Protection Type | against inversion of terminals (control instructions not executed) |
| Brand | Schneider Electric |
| Height | 6 |
| Length | 23.2 |