Schneider Electric Zelio Logic Modbus “T†tap-off - 1 x RJ45 male and 2 x RJ45 female - cable 1 m
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Zelio Logic Modbus “T†tap-off - 1 x RJ45 male and 2 x RJ45 female - cable 1 m
Incl. Tax
Incl. Tax
Description
This T-junction box enables your product integration in Modbus serial link connection. it is equipped with a RS 485 cordset, length equal to 10m with 2 female RJ45 and 1 male connector at other end.
Product Details
Weight (in Kg) | 0.075 |
---|---|
Net weight | 0.21 kg |
Quantity Per Set | set of 1 |
Cable Length | 1 m |
Range of Product | Altivar |
Accessory / Separate Part Destination | Modbus network |
Range Compatibility | Altivar 61Q Altistart 22 Altivar 21 Altistart 48 Altivar Machine ATV340 except Sercos drives Altivar 31C Harmony GTO Altivar 61 Altivar Process ATV600 Modicon LMC058 Altivar 12 Altivar Easy 610 Altivar 71 Modicon M238 Altivar Machine ATV320 Altivar 312 Altivar 212 Modicon M258 Altivar 32 Altivar 71Q Lexium SD3 Harmony XBT GT Zelio Logic Altivar Easy 310 Altivar 31 Altivar Process ATV900 |
Accessory / separate part type | T-junction box |
Accessory / Separate Part Category | connection accessory |
Bus Type | Modbus |
Brand | Schneider Electric |