
Zelio Logic Modbus line terminator - for end of RS485 line - RJ45 connector
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio Logic Modbus line terminator - for end of RS485 line - RJ45 connector
Incl. Tax
Incl. Tax
Description
This line termination enables your product integration in Modbus serial link connection. It has a 120Ohm resistance and RJ45 connection type. It is sold in lots of 2.
Product Details
Weight (in Kg) | 0.008 |
---|---|
Net weight | 0.2 kg |
Quantity Per Set | set of 2 |
Terminator Capacitance | 1 nF |
Terminator Resistance | 120 Ohm |
Range of Product | Altivar |
Accessory / Separate Part Destination | RJ45 connector |
Range Compatibility | Altivar 61 Altivar 71Q Altivar Easy 310 Altivar 31 Preventa XPS MF Altivar Machine ATV320 Altivar 32 Lexium SD3 Modicon LMC058 Altivar Easy 610 Altivar 21 Zelio Logic Altivar Process ATV600 Altistart 48 Altivar Process ATV900 Modicon M258 Altivar 312 Altivar Machine ATV340 except Sercos drives Modicon M238 Altivar 61Q Altivar 31C Altistart 22 Altivar 212 Altivar 71 Altivar 12 |
Accessory / separate part type | line terminator |
Accessory / Separate Part Category | connection accessory |
Bus Type | Modbus |
Brand | Schneider Electric |