
Zelio Logic memory cartridge - for smart relay Zelio Logic firmware - for v 3.0 - EEPROM
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio Logic memory cartridge - for smart relay Zelio Logic firmware - for v 3.0 - EEPROM
Incl. Tax
Incl. Tax
Description
This Zelio Logic SR2 memory cartridge allows to store data and parameters of your Zelio Logic relay. This memory cartridge is designed for Zelio Logic relays with firmware version above 3.0.
Product Details
Weight (in Kg) | 0.006 |
---|---|
Net weight | 0.01 kg |
Range of Product | Phaseo Zelio Logic |
Accessory / Separate Part Destination | for firmware version >= 3.0 |
Accessory / separate part type | memory cartridge |
Accessory / Separate Part Category | separate parts |
Accessory / Separate Part Designation | EEPROM memory cartridge |
Brand | Schneider Electric |