Schneider Electric Zelio Logic discrete I/O extension module - 10 I O - 24 V AC - for Zelio Logic

SR3XT101B
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of Zelio Logic SR2/SR3, an offer of smart relays for simple automation systems from 10 to 40 I/Os. This discrete I/O extension module offers 6 discrete inputs with 4 relay outputs. It is a module with discrete input voltage of 24V AC with discrete input frequency of 47Hz to 53Hz, 57Hz to 63Hz. It is an IP20 and IP40 rated product. It weighs 0.2kg. The main application of this module is industry and building/service sector. This product is certified by C-Tick, GL, UL, CSA and GOST. It meets EN/IEC 61000-4-2 L3, EN/IEC 61000-4-5, EN/IEC 61000-4-6 L3 and EN/IEC 60068-2-6 Fc standards. Easy to use, Zelio Logic provides a real alternative solutions based on cabled logic or specific cards.

Product Details

Weight (in Kg) 0.178
Net weight 0.2 kg
Ambient air temperature for operation -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2
-20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2
Mechanical Durability 10000000 cycles for relay output
Supply Voltage Limits 20.4-28.8 V
Supply Frequency 50/60 Hz
Discrete Input Voltage 24 V AC
Backup Time 10 years at 25 °C
Cycle Time 6-90 ms
Checks program memory on each power up
Discrete Input Frequency 47...53 Hz
57...63 Hz
Maximum Altitude Transport 3048 m
Number or Control Scheme Lines 120-120 with ladder programming
Reverse Polarity Protection with
Clock Drift 12 min/year at 0-55 °C
Connections - Terminals screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end
screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid
screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid
screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid
Current State 0 Guaranteed <= 0.5 mA (discrete input)
Current State 1 Guaranteed >= 2 mA (discrete input)
Electrical Durability AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1
AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1
DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1
DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1
Environmental Characteristic EMC directive conforming to EN/IEC 61000-6-2
EMC directive conforming to EN/IEC 61000-6-3
EMC directive conforming to EN/IEC 61000-6-4
EMC directive conforming to EN/IEC 61131-2 zone B
low voltage directive conforming to EN/IEC 61131-2
Input Impedance 4.6 kOhm for discrete input
IP degree of protection IP20 (terminal block) conforming to IEC 60529
IP40 (front panel) conforming to IEC 60529
Operating Rate in Hz 0.1 Hz (at Ie) for relay output
10 Hz (no load) for relay output
Output Thermal Current 8 A for all 4 outputs for relay output
Output Voltage Limits 5...30 V DC (relay output)
24...250 V AC
Product Certifications GOST
GL
C-Tick
CSA
UL
Range of Product Zelio Logic
Relative humidity 95-95 % without condensation or dripping water
Response time 50 ms with ladder programming (from state 0 to state 1) for discrete input
50 ms with ladder programming (from state 1 to state 0) for discrete input
50...255 ms with FBD programming (from state 0 to state 1) for discrete input
50...255 ms with FBD programming (from state 1 to state 0) for discrete input
10 ms (from state 0 to state 1) for relay output
5 ms (from state 1 to state 0) for relay output
Standards EN/IEC 61000-4-2 level 3
EN/IEC 61000-4-5
EN/IEC 61000-4-6 level 3
EN/IEC 60068-2-6 Fc
EN/IEC 60068-2-27 Ea
EN/IEC 61000-4-11
EN/IEC 61000-4-3
EN/IEC 61000-4-12
EN/IEC 61000-4-4 level 3
Voltage State 0 Guaranteed <= 5 V for discrete input
Voltage State 1 Guaranteed >= 14 V for discrete input
Operating altitude 2000 m
Overvoltage Category III conforming to EN/IEC 60664-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1
Ambient air temperature for storage -40-70 °C
Discrete Input Current 4.4 mA
Discrete Input Number 6
Disturbance Radiated/Conducted class B conforming to EN 55022-11 group 1
Number of outputs 4 relay
Pollution degree 2 conforming to EN/IEC 61131-2
Switching capacity in mA >= 10 mA at 12 V (relay output)
Tightening Torque 0.5 N.m
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio Logic discrete I/O extension module - 10 I O - 24 V AC - for Zelio Logic
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.