
Zelio Logic compact smart relay - 12 I O - 24 V DC - clock - display
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The compact smart relay provides a real alternative to solutions based on cabled logic or specific cards. It comes with display and clock. Checks program memory on each power up and 0 to 240 with ladder programming number or control scheme lines. Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards It offers 8 transistor outputs and 8 discrete inputs. It is a compact relay with a rated supply voltage of 24V DC, a maximum supply current of 100mA (without extension) and a power consumption of 3W (without extension). It is an IP20 and IP40 rated product. It weighs 0.22kg. This product meets EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-12, EN/IEC 60068-2-27 Ea, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-4 level 3, EN/IEC 61000-4-5, EN/IEC 61000-4-11, EN/IEC 61000-4-3 and EN/IEC 61000-4-2 level 3 standards. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
Product Details
Width | 9 |
---|---|
Weight (in Kg) | 0.206 |
Net weight | 0.22 kg |
Output Voltage | 24 V transistor output |
Ambient air temperature for operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Short-circuit Protection | with transistor output |
Immunity to Microbreaks | 1 ms |
Load Current | 0.5-0.625 A transistor output |
Supply Voltage Limits | 19.2-30 V |
Maximum Permissible Voltage | 30 V for analogue input circuit |
Analogue Input Number | 4 |
Discrete Input Voltage | 24 V DC |
Backup Time | 10 years at 25 °C |
Conversion Time | smart relay cycle time for analogue input circuit |
Cycle Time | 6-90 ms |
Input Compatibility | 3-wire proximity sensors PNP for discrete input |
Local Display | with |
[ures] Residual Voltage | 2 V at state 1 transistor output |
Analogue Input Range | 0...24 V 0...10 V |
Checks | program memory on each power up |
Clock | with |
Conversion Error | +/- 5 % at 25 �C for analogue input circuit +/- 6.2 % at 55 �C for analogue input circuit |
Counting Frequency | 1 kHz for discrete input |
Maximum Altitude Transport | 3048 m |
Number or Control Scheme Lines | 0-240 with ladder programming 0-500 with FBD programming |
Operating Distance | 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit |
Overload Protection | with overload protection for transistor output |
Overvoltage Protection | with overvoltage protection for transistor output |
Reverse Polarity Protection | with |
Temperature Probe Type | NTC 10k at 25 °C NTC 1000k at 25 °C KTY81 210/220/221/222/250 Pt 500 |
Clock Drift | 12 min/year at 0-55 °C 6 s/month at 25-25 °C |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
Current State 0 Guaranteed | <= 0.75 mA (I1...IA and IH...IR discrete input circuit) |
Current State 1 Guaranteed | >= 1.2 mA (IB...IG used as discrete input circuit) >= 2.2 mA (I1...IA and IH...IR discrete input circuit) |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 EMC directive conforming to EN/IEC 61000-6-3 EMC directive conforming to EN/IEC 61000-6-4 EMC directive conforming to EN/IEC 61131-2 zone B low voltage directive conforming to EN/IEC 61131-2 |
Input Impedance | 12 kOhm for IB...IG used as analogue input circuit 12 kOhm for IB...IG used as discrete input circuit 7.4 kOhm for I1...IA and IH...IR discrete input circuit |
IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (front panel) conforming to IEC 60529 |
Lsb Value | 39 mV for analogue input circuit |
Maximum Supply Current | 100 mA (without extension) |
Output Voltage Limits | 19.2...30 V DC (transistor output) |
Power Dissipation in w | 3 W without extension |
Product Certifications | C-Tick UL GL CSA GOST |
Range of Product | Zelio Logic |
Relative humidity | 95-95 % without condensation or dripping water |
Repeat Accuracy | +/- 2 % at 55 �C for analogue input circuit |
Response time | <= 1 ms (from state 0 to state 1) for transistor output <= 1 ms (from state 1 to state 0) for transistor output |
Standards | EN/IEC 60068-2-6 Fc EN/IEC 61000-4-12 EN/IEC 60068-2-27 Ea EN/IEC 61000-4-6 level 3 EN/IEC 61000-4-4 level 3 EN/IEC 61000-4-5 EN/IEC 61000-4-11 EN/IEC 61000-4-3 EN/IEC 61000-4-2 level 3 |
Voltage State 0 Guaranteed | <= 5 V for I1...IA and IH...IR discrete input circuit <= 5 V for IB...IG used as discrete input circuit |
Voltage State 1 Guaranteed | >= 15 V for I1...IA and IH...IR discrete input circuit >= 15 V for IB...IG used as discrete input circuit |
Operating altitude | 2000 m |
Overvoltage Category | III conforming to EN/IEC 60664-1 |
Ambient air temperature for storage | -40-70 °C |
Analogue Input Resolution | 8 bits |
Analogue Input Type | common mode |
Discrete Input Current | 4 mA |
Discrete Input Number | 8 conforming to EN/IEC 61131-2 type 1 |
Discrete Input Type | resistive |
Disturbance Radiated/Conducted | class B conforming to EN 55022-11 group 1 |
Number of outputs | 4 transistor |
Pollution degree | 2 conforming to EN/IEC 61131-2 |
Tightening Torque | 0.5 N.m |
Brand | Schneider Electric |
Height | 6.9 |
Length | 10 |