
Zelio Logic compact smart relay - 12 I O - 12 V DC - clock - display
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Zelio Logic compact smart relay - 12 I O - 12 V DC - clock - display
Description
This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The compact smart relay provides a real alternative to solutions based on cabled logic or specific cards. It comes with display and clock. Checks program memory on each power up and 0 to 240 with ladder programming number or control scheme lines. Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards It offers 4 relay outputs with normally opened contact and 8 discrete inputs. It is a smart relay with a rated supply voltage of 12V DC, a maximum supply current of 120mA (without extension) and a power consumption of 1.5W without extension. It is an IP20 and IP40 rated product. It weighs 0.25kg. This product meets EN/IEC 61000-4-11, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-12, EN/IEC 61000-4-2 level 3, EN/IEC 61000-4-5, EN/IEC 61000-4-3, EN/IEC 61000-4-4 level 3, EN/IEC 60068-2-27 Ea and EN/IEC 61000-4-6 level 3 standards. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
Product Details
Width | 9 |
---|---|
Weight (in Kg) | 0.239 |
Net weight | 0.25 kg |
Ambient air temperature for operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Mechanical Durability | 10000000 cycles for relay output |
Immunity to Microbreaks | 1 ms repeated 20 times |
Supply Voltage Limits | 10.4-14.4 V |
Maximum Permissible Voltage | 14.4 V for analogue input circuit |
Analogue Input Number | 4 |
Discrete Input Voltage | 12 V DC |
Backup Time | 10 years at 25 °C |
Conversion Time | smart relay cycle time for analogue input circuit |
Cycle Time | 6-90 ms |
Input Compatibility | 3-wire proximity sensors PNP for discrete input |
Local Display | with |
Analogue Input Range | 0...10 V 0...12 V |
Checks | program memory on each power up |
Clock | with |
Conversion Error | +/- 5 % at 25 �C for analogue input circuit +/- 6.2 % at 55 �C for analogue input circuit |
Counting Frequency | 1 kHz for discrete input |
Maximum Altitude Transport | 3048 m |
Number or Control Scheme Lines | 0-240 with ladder programming 0-500 with FBD programming |
Operating Distance | 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit |
Reverse Polarity Protection | with |
Clock Drift | 12 min/year at 0-55 °C 6 s/month at 25-25 °C |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
Current State 0 Guaranteed | <= 0.2 mA (IB...IG used as discrete input circuit) <= 0.9 mA (I1...IA and IH...IR discrete input circuit) |
Current State 1 Guaranteed | >= 2 mA (I1...IA and IH...IR discrete input circuit) >= 0.5 mA (IB...IG used as discrete input circuit) |
Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1 DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1 |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 EMC directive conforming to EN/IEC 61000-6-3 EMC directive conforming to EN/IEC 61000-6-4 EMC directive conforming to EN/IEC 61131-2 zone B low voltage directive conforming to EN/IEC 61131-2 |
Input Impedance | 14 kOhm for IB...IG used as analogue input circuit 14 kOhm for IB...IG used as discrete input circuit 2.7 kOhm for I1...IA and IH...IR discrete input circuit |
IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (front panel) conforming to IEC 60529 |
Lsb Value | 39 mV for analogue input circuit |
Maximum Supply Current | 120 mA (without extension) |
Operating Rate in Hz | 0.1 Hz (at Ie) for relay output 10 Hz (no load) for relay output |
Output Thermal Current | 8 A for all 4 outputs for relay output |
Output Voltage Limits | 24...250 V AC (relay output) 5...30 V DC (relay output) |
Power Dissipation in w | 1.5 W without extension |
Product Certifications | C-Tick UL CSA GOST GL |
Range of Product | Zelio Logic |
Relative humidity | 95-95 % without condensation or dripping water |
Repeat Accuracy | +/- 2 % at 55 �C for analogue input circuit |
Response time | 10 ms (from state 0 to state 1) for relay output 5 ms (from state 1 to state 0) for relay output |
Standards | EN/IEC 61000-4-11 EN/IEC 60068-2-6 Fc EN/IEC 61000-4-12 EN/IEC 61000-4-2 level 3 EN/IEC 61000-4-5 EN/IEC 61000-4-3 EN/IEC 61000-4-4 level 3 EN/IEC 60068-2-27 Ea EN/IEC 61000-4-6 level 3 |
Voltage State 0 Guaranteed | <= 3 V for IB...IG used as discrete input circuit <= 2.4 V for I1...IA and IH...IR discrete input circuit |
Voltage State 1 Guaranteed | >= 7 V for IB...IG used as discrete input circuit >= 5.6 V for I1...IA and IH...IR discrete input circuit |
Operating altitude | 2000 m |
Overvoltage Category | III conforming to EN/IEC 60664-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
Ambient air temperature for storage | -40-70 °C |
Analogue Input Resolution | 8 bits at maximum voltage |
Analogue Input Type | common mode |
Discrete Input Current | 4 mA |
Discrete Input Number | 8 conforming to EN/IEC 61131-2 type 1 |
Discrete Input Type | resistive |
Disturbance Radiated/Conducted | class B conforming to EN 55022-11 group 1 |
Number of outputs | 4 relay |
Pollution degree | 2 conforming to EN/IEC 61131-2 |
Switching capacity in mA | >= 10 mA at 12 V (relay output) |
Tightening Torque | 0.5 N.m |
Brand | Schneider Electric |
Height | 6.8 |
Length | 10 |