Schneider Electric Zelio Logic compact smart relay - 10 I O - 24 V DC - no clock - no display
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Zelio Logic compact smart relay - 10 I O - 24 V DC - no clock - no display
Incl. Tax
Incl. Tax
Description
This product is part of Smart Relay - Zelio Logic SR2/SR3, an offer of simple automation systems from 10 to 40 I/Os. This Zelio Logic compact smart relay features 10 I/Os, local display and 240 with ladder programming control scheme lines. It is a module with rated supply voltage of 12V DC and cycle time of 6ms to 90ms. It offers 6 resistive discrete inputs with voltage of 12V DC and 4 relay outputs with voltage range from 24V to 250V AC and 5V to 30V DC. It is an IP20 and IP40 rated product. It weighs 0.22kg. The main application of this module is industry and building/service sector. This product is certified by C-Tick, GL, UL, CSA and GOST. It meets EN/IEC 60068-2-6 Fc and EN/IEC 61000-4-11 standards. Easy to use, Zelio Logic provides a real alternative solutions based on cabled logic or specific cards.
Product Details
Weight (in Kg) | 0.199 |
---|---|
Net weight | 0.22 kg |
Ambient air temperature for operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Mechanical Durability | 10000000 cycles for relay output |
Immunity to Microbreaks | 1 ms |
Supply Voltage Limits | 19.2-30 V |
Discrete Input Voltage | 24 V DC |
Backup Time | 10 years at 25 °C |
Cycle Time | 6-90 ms |
Input Compatibility | 3-wire proximity sensors PNP for discrete input |
Local Display | without |
Checks | program memory on each power up |
Clock | without |
Counting Frequency | 1 kHz for discrete input |
Maximum Altitude Transport | 3048 m |
Number or Control Scheme Lines | 240-240 with ladder programming |
Reverse Polarity Protection | with |
Clock Drift | 12 min/year at 0-55 °C 6 s/month at 25-25 °C |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
Current State 0 Guaranteed | <= 0.5 mA (IB...IG used as discrete input circuit) <= 0.75 mA (I1...IA and IH...IR discrete input circuit) |
Current State 1 Guaranteed | >= 1.2 mA (IB...IG used as discrete input circuit) >= 2.2 mA (I1...IA and IH...IR discrete input circuit) |
Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1 DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1 |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 EMC directive conforming to EN/IEC 61000-6-3 EMC directive conforming to EN/IEC 61000-6-4 EMC directive conforming to EN/IEC 61131-2 zone B low voltage directive conforming to EN/IEC 61131-2 |
Input Impedance | 12 kOhm for IB...IG used as analogue input circuit 12 kOhm for IB...IG used as discrete input circuit 7.4 kOhm for I1...IA and IH...IR discrete input circuit |
IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (front panel) conforming to IEC 60529 |
Maximum Supply Current | 100 mA (without extension) |
Operating Rate in Hz | 0.1 Hz (at Ie) for relay output 10 Hz (no load) for relay output |
Output Thermal Current | 8 A for all 4 outputs for relay output |
Output Voltage Limits | 24...250 V AC (relay output) 5...30 V DC (relay output) |
Power Dissipation in w | 3 W without extension |
Product Certifications | CSA UL GL GOST C-Tick |
Range of Product | Zelio Logic |
Relative humidity | 95-95 % without condensation or dripping water |
Response time | 10 ms (from state 0 to state 1) for relay output 5 ms (from state 1 to state 0) for relay output |
Standards | EN/IEC 61000-4-5 EN/IEC 61000-4-12 EN/IEC 60068-2-27 Ea EN/IEC 61000-4-2 level 3 EN/IEC 60068-2-6 Fc EN/IEC 61000-4-11 EN/IEC 61000-4-4 level 3 EN/IEC 61000-4-6 level 3 EN/IEC 61000-4-3 |
Voltage State 0 Guaranteed | <= 5 V for I1...IA and IH...IR discrete input circuit <= 5 V for IB...IG used as discrete input circuit |
Voltage State 1 Guaranteed | >= 15 V for I1...IA and IH...IR discrete input circuit >= 15 V for IB...IG used as discrete input circuit |
Operating altitude | 2000 m |
Overvoltage Category | III conforming to EN/IEC 60664-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
Ambient air temperature for storage | -40-70 °C |
Discrete Input Current | 4 mA |
Discrete Input Number | 6 conforming to EN/IEC 61131-2 type 1 |
Discrete Input Type | resistive |
Disturbance Radiated/Conducted | class B conforming to EN 55022-11 group 1 |
Number of outputs | 4 relay |
Pollution degree | 2 conforming to EN/IEC 61131-2 |
Switching capacity in mA | >= 10 mA at 12 V (relay output) |
Tightening Torque | 0.5 N.m |
Brand | Schneider Electric |