
Zelio Logic communication interface - for smart relay Zelio Logic
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio Logic communication interface - for smart relay Zelio Logic
Incl. Tax
Incl. Tax
Description
This SR2 communication interface has a coil control voltage of 12V-24V DC. It can transfer program, send alarm to e-mail,and send alarm/receive instruction. It monitors or remotes control of machine or installation that operate without personnel. Communication interface allows messages, telephone numbers, and calling. It has flexibility design for space-saving with retractable mounting lug, spring for clip-on.
Product Details
Weight (in Kg) | 0.22 |
---|---|
Net weight | 0.2 kg |
Ambient air temperature for operation | -20-40 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Supply Voltage Limits | 10-28.8 V |
Data Backed Up | flash memory |
Electrical Data Recording | discrete and digital value telephone/e-mail date and time |
Maximum Altitude Transport | 3048 m |
Number of Messages | 28 |
Reverse Polarity Protection | with |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 EMC directive conforming to EN/IEC 61000-6-3 EMC directive conforming to EN/IEC 61000-6-4 EMC directive conforming to EN/IEC 61131-2 zone B low voltage directive conforming to EN/IEC 61131-2 |
IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (front panel) conforming to IEC 60529 |
Maximum Supply Current | 30 mA 12 V 30 mA 24 V 550 A |
Power Dissipation in w | 1.1 W |
Product Certifications | GOST CSA C-Tick UL |
Range of Product | Zelio Logic |
Relative humidity | 95-95 % without condensation or dripping water |
Standards | EN/IEC 61000-4-11 EN/IEC 61000-4-3 EN/IEC 60068-2-27 Ea EN/IEC 61000-4-4 level 3 EN/IEC 61000-4-12 EN/IEC 61000-4-5 EN/IEC 61000-4-2 level 3 EN/IEC 61000-4-6 level 3 EN/IEC 60068-2-6 Fc |
Kit Composition | 1 x SR2CBL07 modem communication interface |
Product Compatibility | SR2E..... SR.B..... |
Function Available | update firmware monitoring send alarm to e-mail address send alarm/receive instruction transfer program |
Insulation | 1780 V optocoupler, connector type: Com-Z specific to Zelio by the cable SR2 CBL07, connector type: Com-M specific to Zelio |
Operating altitude | 2000 m |
Ambient air temperature for storage | -40-70 °C |
Disturbance Radiated/Conducted | class B conforming to EN 55022-11 group 1 |
Pollution degree | 2 conforming to EN/IEC 61131-2 |
Tightening Torque | 0.5 N.m |
Associated Fuse Rating | 0.041666667 |
Brand | Schneider Electric |