
Zelio Logic cable for Modbus serial link - 2 x RJ45 - cable 3 m
Description
This cordset enables your product integration in Modbus serial link connection it has a length equal to 3m. It is equipped with 2 RJ45 male connectors. It is used to connect a variable speed drive or a controller to Modbus serial link.
Product Details
Weight (in Kg) | 0.128 |
---|---|
Net weight | 1.13 kg |
Cable Length | 3 m |
Range of Product | Altivar |
Product Compatibility | TWDNADK70P TSXCUSB485 Modbus splitter block LU9GC3 VW3A8306TF03 VW3A8306TF010 |
Accessory / Separate Part Destination | Modbus T-junction box terminal or Modbus network port Modbus splitter block LU9GC3 |
Range Compatibility | Altivar Machine ATV340 except Sercos drives Altistart 22 Altivar 12 Lexium SD3 Modicon M258 Preventa XPS MF Altivar Easy 610 Altivar 71Q Modicon M238 Altivar 212 Altivar 71 Altivar 31 Modicon LMC058 Altivar Easy 310 Altivar Process ATV900 Altivar 21 Altivar 61Q Altivar Machine ATV320 Altivar 31C Altivar Process ATV600 Altivar 312 Altivar 61 Altivar 32 Magelis XBT GT Zelio Logic Altistart 48 |
Accessory / separate part type | connecting cable |
Accessory / Separate Part Category | connection accessory |
Brand | Schneider Electric |