Schneider Electric Zelio Control voltage control relay RM17-U - range 20..80 V AC

RM17UAS16
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony RM17-U multi function control relay allows monitoring of voltage control. This modular multi function control relay is ideal for monitoring of electrical values and voltage variation in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market slimmest form-factors with 17.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0

Product Details

Weight (in Kg) 0.088
Net weight 0.08 kg
Operating Position any position without derating
Product or Component Type voltage control relay
[Uc] Control Circuit Voltage 24...48 V
Mechanical Durability 30000000 cycles
Housing Material self-extinguishing plastic
Insulation Resistance > 500 MOhm at 500 V DC conforming to IEC 60255-5
Minimum Switching Current 10 mA at 5 V DC
Supply Voltage Limits 15-100 V AC/DC
Operating Rate <= 360 operations/hour full load
Contacts Type and Composition 1 C/O
Nominal Output Current 5 A
Directives 73/23/EEC - low voltage directive
Control Circuit Frequency 50...60 Hz +/- 10 %
Dielectric Test Voltage 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5
Measurement Range 20...80 V voltage AC 50/60 Hz
Output Contacts 1 C/O
Relay Monitored Parameters overvoltage or undervoltage detection
Relay Name RM17UAS
Relay Type voltage control relay
Run-Up Delay At Power-Up 1000 ms DC
Switching Capacity In VA 1250 VA
Ambient air temperature for operation -20-50 °C
[ui] Rated Insulation Voltage 250 V conforming to IEC 60664-1
Ambient air temperature for storage -40-70 °C
Compatibility code RM17
Connections - Terminals screw connectors
Electrical Durability 100000 cycles
Electromagnetic Compatibility emission standard for industrial environments conforming to EN/IEC 61000-6-4
IP degree of protection IP20 (terminals) conforming to IEC 60529
Mounting support 35 mm symmetrical DIN rail conforming to EN/IEC 60715
Overvoltage Category III conforming to IEC 60664-1
Range of Product Harmony Control Relays
Shock Resistance 5 gn conforming to IEC 60068-2-27
Standards EN/IEC 60255-6
Local Signalling LED (green) for power ON
Maximum Switching Voltage 250 V AC/DC
Tightening Torque 0.6-1 N.m conforming to IEC 60947-1
Vibration Resistance 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6
width 17.5 mm
Pollution degree 3 conforming to IEC 60664-1
Power Consumption in Va 0-3.9 VA AC
Relative humidity 95-95 % at 55-55 °C conforming to IEC 60068-2-30
Time Delay Type adjustable 0.1...10 s, 0 + 10 % on crossing the threshold
Non-Dissipating Shock Wave 4 kV conforming to IEC 60255-5
Product Specific Application for single-phase and DC supply
Utilisation category AC-12 conforming to IEC 60947-5-1
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio Control voltage control relay RM17-U - range 20..80 V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.