Schneider Electric Zelio Control multifunction voltage control relay RM35-U - range 0.05..5 V
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Zelio Control multifunction voltage control relay RM35-U - range 0.05..5 V
Incl. Tax
Incl. Tax
Description
This Harmony RM35-U multi function control relay allows monitoring of voltage control. This modular multi function control relay is ideal for monitoring of electrical values and voltage variation in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.14 |
---|---|
Net weight | 0.08 kg |
Operating Position | any position without derating |
Product or Component Type | voltage control relay |
[Uc] Control Circuit Voltage | 24...240 V |
Length | 40 |
Mechanical Durability | 30000000 cycles |
Housing Material | self-extinguishing plastic |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 |
Minimum Switching Current | 10 mA at 5 V DC |
Supply Voltage Limits | 20.4-264 V AC/DC |
Operating Rate | <= 360 operations/hour full load |
Contacts Type and Composition | 2 C/O |
Nominal Output Current | 5 A |
Directives | 73/23/EEC - low voltage directive |
Control Circuit Frequency | 40...70 Hz +/- 10 % |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5 |
Measurement Range | 0.05...5 V voltage |
Output Contacts | 2 C/O |
Relay Monitored Parameters | overvoltage or undervoltage detection |
Relay Name | RM35UA |
Relay Type | multifunction voltage control relay |
Run-Up Delay At Power-Up | 600 ms |
Switching Capacity In VA | 1250 VA |
Ambient air temperature for operation | -20-50 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60664-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | RM3 |
Connections - Terminals | screw connectors |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
IP degree of protection | IP20 (terminals) conforming to IEC 60529 |
Mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Control Circuit Voltage Limits | - 15 % + 10 % Un |
Overvoltage Category | III conforming to IEC 60664-1 |
Range of Product | Harmony Control Relays |
Shock Resistance | 5 gn conforming to IEC 60068-2-27 |
Standards | EN/IEC 60255-6 |
Local Signalling | LED (green) for power ON |
Maximum Switching Voltage | 250 V AC/DC |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6 |
width | 35 mm |
Pollution degree | 3 conforming to IEC 60664-1 |
Power Consumption in Va | 0-3.5 VA AC |
Relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Safety Reliability Data | B10d = 290000 |
Time Delay Type | adjustable 0.3...30 s, 0 + 10 % on crossing the threshold |
Non-Dissipating Shock Wave | 4 kV conforming to IEC 60255-5 |
Utilisation category | AC-12 conforming to IEC 60947-5-1 |
Brand | Schneider Electric |