
Zelio Control motor voltage and temperature control relay - RM35-T - 24..240 V AC/DC - 2 NO
Description
This Harmony RM35-T control relay allows monitoring of motor voltage and temperature control. This modular control relay is ideal for monitoring of electrical values with voltage and temperature variation in control of moving equipment's. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.131 |
---|---|
Net weight | 0.13 kg |
Operating Position | any position without derating |
Product or Component Type | 3-phase control relay |
[Uc] Control Circuit Voltage | <= 3.6 V of temperature control circuit (T1-T2 terminals open) |
Length | 9.5 |
Mechanical Durability | 30000000 cycles |
Housing Material | self-extinguishing plastic |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 |
Minimum Switching Current | 10 mA at 5 V DC |
Supply Voltage Limits | 20.4-264 V AC |
Operating Rate | <= 360 operations/hour full load |
Contacts Type and Composition | 2 NO |
Supply Frequency | 50/60 Hz +/- 10 % |
Voltage Range | 176...528 V |
Nominal Output Current | 5 A |
Directives | 73/23/EEC - low voltage directive |
Control Circuit Frequency | 50...60 Hz +/- 10 % |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz |
Measurement Range | 208...480 V voltage AC |
Measurement Voltage Limits | 176-528 V AC |
Output Contacts | 2 NO |
Relay Monitored Parameters | phase sequence |
Relay Name | RM35TM |
Relay Type | motor temperature control relay |
Run-Up Delay At Power-Up | 500 ms |
Switching Capacity In VA | 1250 VA |
Ambient air temperature for operation | -20-50 °C |
[ui] Rated Insulation Voltage | 400 V conforming to IEC 60664-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | RM3 |
Connections - Terminals | screw connectors |
Electrical Durability | 10000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
IP degree of protection | IP20 (terminals) conforming to IEC 60529 |
Marking | CE |
Mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Overvoltage Category | III conforming to IEC 60664-1 |
Range of Product | Harmony Control Relays |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Standards | EN/IEC 60255-6 |
Local Signalling | LED (green) for power ON |
Maximum Switching Voltage | 250 V AC |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6 |
width | 35 mm |
Pollution degree | 3 conforming to IEC 60664-1 |
Power Consumption in Va | 0-4 VA at 24...240 V AC |
Relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Time Delay Type | fixed 0.3 s |
Non-Dissipating Shock Wave | 4 kV |
Product Specific Application | for 3-phase supply |
Response time | > 50 ms (input Y1 (contact Y1-T1) and push-button) |
Utilisation category | AC-12 conforming to IEC 60947-5-1 |
7.8 | |
Brand | Schneider Electric |