
Zelio Control Modular liquid level control relay, 5 A, 2 CO, 24...240 V AC/DC
Description
This Harmony RM35-LM relay allows monitoring of level control in 3-phase networks. This modular multi function 3-phase liquid level control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.134 |
---|---|
Operating Position | any position without derating |
Product or Component Type | level control relay |
[Uc] Control Circuit Voltage | 24...240 V |
Length | 40 |
Mechanical Durability | 30000000 cycles |
Housing Material | self-extinguishing plastic |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 |
Minimum Switching Current | 10 mA at 5 V DC |
Supply Voltage Limits | 20.4-264 V AC/DC |
Operating Rate | <= 360 operations/hour full load |
Contacts Type and Composition | 2 C/O |
Nominal Output Current | 5 A |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5 |
Measurement Range | 250 Ohm...1 MOhm |
Output Contacts | 2 C/O |
Relay Monitored Parameters | detection by resistive probes |
Relay Name | RM35L |
Relay Type | level control relay |
Run-Up Delay At Power-Up | 0.6 s |
Switching Capacity In VA | 1250 VA |
Ambient air temperature for operation | -20-50 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60664-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | RM3 |
Connections - Terminals | screw connectors |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
IP degree of protection | IP20 (terminals) conforming to IEC 60529 |
Marking | CE : 73/23/EEC |
Mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Control Circuit Voltage Limits | - 15 % + 10 % Un |
Overvoltage Category | III conforming to IEC 60664-1 |
Range of Product | Harmony Control Relays |
Standards | EN/IEC 60255-6 |
Local Signalling | LED (yellow) for relay ON |
Maximum Switching Voltage | 250 V AC/DC |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
width | 35 mm |
Pollution degree | 3 conforming to IEC 60664-1 |
Relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Safety Reliability Data | B10d = 170000 |
Time Delay Type | adjustable 0.1...5 s, +/- 10 % |
Utilisation category | AC-12 conforming to IEC 60947-5-1 |
35 | |
Brand | Schneider Electric |