
Zelio Control current control relay RM35-J - range 2..500 mA
Description
This Harmony RM35-JA relay allows monitoring of current control in single phase networks. This modular multi function single phase current control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.138 |
---|---|
Net weight | 0.13 kg |
Operating Position | any position without derating |
Product or Component Type | current control relay |
[Uc] Control Circuit Voltage | 24...240 V |
Length | 40 |
Mechanical Durability | 30000000 cycles |
Housing Material | self-extinguishing plastic |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 |
Minimum Switching Current | 10 mA at 5 V DC |
Supply Voltage Limits | 20.4-264 V AC/DC |
Operating Rate | <= 360 operations/hour full load |
Contacts Type and Composition | 2 C/O |
Nominal Output Current | 5 A |
Control Circuit Frequency | 40...70 Hz +/- 10 % |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5 |
Measurement Range | 10...100 mA E2-M terminals |
Output Contacts | 2 C/O |
Relay Monitored Parameters | overcurrent or undercurrent in window mode |
Relay Name | RM35JA |
Relay Type | current control relay |
Run-Up Delay At Power-Up | 0.3 s |
Switching Capacity In VA | 1250 VA |
Ambient air temperature for operation | -20-50 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60664-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | RM3 |
Connections - Terminals | screw connectors |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
IP degree of protection | IP20 (terminals) conforming to IEC 60529 |
Marking | CE : EMC 89/336/EEC |
Mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Control Circuit Voltage Limits | - 15 % + 10 % Un |
Overvoltage Category | III conforming to IEC 60664-1 |
Range of Product | Harmony Control Relays |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Standards | EN/IEC 60255-6 |
Local Signalling | LED (green) for power ON |
Maximum Switching Voltage | 250 V AC |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6 |
width | 35 mm |
Pollution degree | 3 conforming to IEC 60664-1 |
Relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Safety Reliability Data | MTTFd = 296.8 years |
Time Delay Type | adjustable 1...20 s, 0 + 10 % on energisation Ti |
Non-Dissipating Shock Wave | 4 kV conforming to IEC 60255-5 |
Utilisation category | AC-12 conforming to IEC 60947-5-1 |
35 | |
Brand | Schneider Electric |