Schneider Electric XS6 - inductive sensor M30 - L63mm - brass - Sn22mm - 24..240VAC/DC - cable 2m
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric XS6 - inductive sensor M30 - L63mm - brass - Sn22mm - 24..240VAC/DC - cable 2m
Incl. Tax
Incl. Tax
Description
The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a cylindrical, long case, non flush mountable sensor. Diameter 30mm, threaded M30 x 1.5. It features a nickel plated brass case and a 2m long PvR cable. It has a sensing distance of 22mm. Two-wire, AC or DC supply, 24V to 240V, NC function.
Product Details
Net weight | 0.205 kg |
---|---|
Enclosure Material | nickel plated brass |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz |
Ambient air temperature for operation | -25-70 °C |
Material | metal |
Length | 66 |
Maximum Delay Response | 0.5 ms |
Supply Voltage Limits | 20-264 V AC/DC |
Series Name | general purpose |
Cable Length | 2 m |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M30 x 1.5 |
Maximum Residual Current | 0.8 mA open state |
Cable Composition | 2 x 0.34 mm² |
Material | metal |
[sn] Nominal Sensing Distance | 22 mm |
Detector Flush Mounting Acceptance | non flush mountable |
Differential Travel | 1...15% of Sr |
Discrete Output Function | 1 NC |
Front Material | PPS |
Maximum Delay First Up | 30 ms |
Maximum Delay Recovery | 2 ms |
Operating Zone | 0-17.6 mm |
Output Circuit Type | AC/DC |
Sensing Range | > 15...40 mm |
Sensor Design | cylindrical M30 |
Sensor Name | XS6 |
Size | 66 mm |
Threaded Length | 41 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PvR |
Wiring Technique | 2-wire |
Product Certifications | CSA UL |
Status LED | output state: 1 LED (yellow) |
Switching capacity in mA | 5...200 mA DC 5...300 mA AC |
Switching Frequency | <= 25 Hz AC <= 300 Hz DC |
Ambient air temperature for storage | -40-85 °C |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | cable |
Body Type | fixed |
Maximum Voltage Drop | <5.5 V (closed) |
IP degree of protection | IP68 double insulation conforming to IEC 60529 IP69K conforming to DIN 40050 |
Brand | Schneider Electric |
Product Hover Image | /x/s/xs630b4mbl2.jpg |