
XS6 - inductive sensor M30 - L43mm - brass - Sn15mm - 12..24VDC - cable 2m
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
XS6 - inductive sensor M30 - L43mm - brass - Sn15mm - 12..24VDC - cable 2m
Incl. Tax
Incl. Tax
Description
This XS cylindrical (M30 thread) inductive proximity sensor has a PPS sensing face and a nickel plated brass case. It has a supply voltage of 12V to 24V DC. This general purpose threaded cylindrical inductive proximity sensor is flush mountable and has an increased sensing range. It is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. Corrosion-resistant and non-magnetic nickel plated brass provides magnetic shielding to the sensor, better accuracy and immunity to magnetic disturbance. It has an annular LED for easy sensor status viewing, setup and troubleshooting. IP65, IP68 and IP69K protection makes this product ready for the harshest environments. It can operate in very cold (-25°C) and hot environments (+70°C). It features double insulation for better people and system protection from electrical shocks. It is CSA, UL certified.
Product Details
Net weight | 0.18 kg |
---|---|
Enclosure Material | nickel plated brass |
[Us] rated supply voltage | 12...24 V DC with reverse polarity protection |
Ambient air temperature for operation | -25-70 °C |
Material | metal |
Length | 44 |
Maximum Delay Response | 0.3 ms |
Supply Voltage Limits | 10-36 V DC |
Series Name | general purpose |
Cable Length | 2 m |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M30 x 1.5 |
Cable Composition | 2 x 0.34 mm² |
Material | metal |
[sn] Nominal Sensing Distance | 15 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 1...15% of Sr |
Discrete Output Function | 1 NO |
Front Material | PPS |
Maximum Delay First Up | 10 ms |
Maximum Delay Recovery | 0.3 ms |
Operating Zone | 0-12 mm |
Output Circuit Type | DC |
Sensing Range | > 8...15 mm |
Sensor Design | cylindrical M30 |
Sensor Name | XS6 |
Size | 44 mm |
Threaded Length | 32 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PvR |
Wiring Technique | 2-wire |
Product Certifications | CSA UL |
Status LED | output state: 1 LED (yellow) |
Switching capacity in mA | <= 100 mA DC with overload and short-circuit protection |
Switching Frequency | <= 500 Hz DC |
Ambient air temperature for storage | -40-85 °C |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | cable |
Body Type | fixed |
Maximum Voltage Drop | <4 V (closed) |
IP degree of protection | IP68 double insulation conforming to IEC 60529 IP69K conforming to DIN 40050 |
30 | |
Brand | Schneider Electric |
Product Hover Image | /x/s/xs630b3dal2.jpg |