
XS5 - inductive sensor - M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
XS5 - inductive sensor - M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m
Incl. Tax
Incl. Tax
Description
This XS cylindrical (M12 thread) inductive proximity sensor has a PPS sensing face and a nickel plated brass case. It has a supply voltage of 12V to 48V DC. This general purpose threaded cylindrical inductive proximity sensor is flush mountable. It is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. Corrosion-resistant and non-magnetic nickel plated brass provides magnetic shielding to the sensor, better accuracy and immunity to magnetic disturbance. It has an annular LED for easy sensor status viewing, setup and troubleshooting. IP65 and IP68 protection makes this product ready for the harshest environments. It can operate in very cold (-25°C) and hot environments (+70°C). It features double insulation for better people and system protection from electrical shocks. It is CCC, CSA, UL certified.
Product Details
Net weight | 0.075 kg |
---|---|
Enclosure Material | nickel plated brass |
[Us] rated supply voltage | 12...48 V DC |
Ambient air temperature for operation | -25-70 °C |
Material | metal |
Length | 53 |
Maximum Delay Response | 0.2 ms |
Supply Voltage Limits | 10-58 V DC |
Series Name | general purpose |
Cable Length | 2 m |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M12 x 1 |
Maximum Residual Current | 0.5 mA open state |
Cable Composition | 2 x 0.34 mm² |
Material | metal |
[sn] Nominal Sensing Distance | 2 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 1...15% of Sr |
Discrete Output Function | 1 NO |
Front Material | PPS |
Maximum Delay First Up | 10 ms |
Maximum Delay Recovery | 0.2 ms |
Operating Zone | 0-1.6 mm |
Output Circuit Type | DC |
Sensing Range | > 0...2.5 mm |
Sensor Design | cylindrical M12 |
Sensor Name | XS5 |
Size | 54 mm |
Threaded Length | 42 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PvR |
Wiring Technique | 2-wire |
Product Certifications | CCC CSA UL |
Status LED | output state: 1 LED (yellow) |
Switching capacity in mA | 1.5...100 mA DC with overload and short-circuit protection |
Switching Frequency | <= 4000 Hz |
Ambient air temperature for storage | -40-85 °C |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | cable |
Body Type | fixed |
Maximum Voltage Drop | <4 V (closed) |
Device Application | 0 |
IP degree of protection | IP68 double insulation conforming to IEC 60529 IP69K conforming to DIN 40050 |
30 | |
Brand | Schneider Electric |
Product Hover Image | /x/s/xs512b1dal2.jpg |