
Selector switch, Harmony XB4, metal, black, 22mm, 3 positions, stay put, 2NO
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Selector switch, Harmony XB4, metal, black, 22mm, 3 positions, stay put, 2NO
Incl. Tax
Incl. Tax
Description
This Harmony XB4 modular black selector switch has 3 positions, operates with a stay-put mechanism. It has a metal bezel. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
How to video:
Promotional video:
Product Details
Weight (in Kg) | 0.104 |
---|---|
[Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Net weight | 0.105 kg |
[us] Rated Supply Voltage | 600 V |
Product or Component Type | selector switch |
Contact Operation | slow-break |
Contacts Usage | standard contacts |
Electrical Reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Mechanical Durability | 1000000 cycles |
Nema Degree of Protection | NEMA 13 |
Contacts Material | silver alloy (Ag/Ni) |
Operator Profile | black standard handle |
Positive Opening | without |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
Shape Of Signaling Unit Head | round |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Type Of Operator | stay put |
Cap/Operator Or Lens Colour | black |
Contacts Type and Composition | 2 NO |
Mounting Diameter | 22 mm |
Operator Position Information | 3 positions +/- 45° |
Torque Value | 0.14 N.m NO changing electrical state |
Bezel Material | chromium plated metal |
Fixing Collar Material | zamak |
Head Type | standard |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -40-70 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device Presentation | complete product |
Device short name | XB4 |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C |
IP degree of protection | IP69 |
Overvoltage Category | class I conforming to IEC 60536 |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | EN/IEC 60947-5-4 |
Terminals Description Iso N°1 | (23-24)NO |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Depth | 68 mm |
Height | 47 mm |
width | 30 mm |
[Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Length | 68 |
30 | |
Brand | Schneider Electric |