Schneider Electric WPS - 50A 500V - triple phase 5 pole - round pin - IP66 (grey)
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric WPS - 50A 500V - triple phase 5 pole - round pin - IP66 (grey)
Incl. Tax
Incl. Tax
Description
WPS - 50A 500V - triple phase 5 pole - round pin - IP66 (grey)
Product Details
Weight (in Kg) | 0.5 |
---|---|
Device Mounting | surface |
Product or Component Type | socket-outlet |
Length | 104 |
Colour of Cover | transparent |
Colour Tint | light grey |
Number Of Gangs | 1 gang |
Outlet Poles Configuration | 3P + N round pin |
Standards | GB/T 11918:2001 |
Depth | 104 mm |
Range of Product | WPS |
Device short name | 56 series |
Height | 107 mm |
IP degree of protection | IP66 |
width | 101 mm |
Brand | Schneider Electric |