Schneider Electric WPS - 50A 500V - 3 phase 4 round pin - combination switched socket (grey)

S56C450GY
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

WPS - 50A 500V - 3 phase 4 round pin - combination switched socket (grey)

Product Details

Weight (in Kg) 0.833333
Device Mounting surface
Product or Component Type switched socket
Poles Description 3P + N
Cover Frame Colour Tint grey
Number Of Gangs 1 gang
Motor M-rating AS3133 M200
Outlet Standard Description round pin
Switch Application on/off switching
Standards GB/T 11918:2001
Depth 104 mm
Range of Product WPS
Height 204 mm
IP degree of protection IP66
width 101 mm
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric WPS - 50A 500V - 3 phase 4 round pin - combination switched socket (grey)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.