calcPageSize())"
/>
calcActive())">
WPS - 40A 500V - 3 phase 4 round pin - combination switched socket (grey)
S56C440GY
Rp 1.735.500
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
S56C440GY
WPS - 40A 500V - 3 phase 4 round pin - combination switched socket (grey)
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
WPS - 40A 500V - 3 phase 4 round pin - combination switched socket (grey)
Rp 1.735.500
Description
WPS - 40A 500V - 3 phase 4 round pin - combination switched socket (grey)
Product Details
| Weight (in Kg) | 0.833333 |
|---|---|
| Device Mounting | surface |
| Product or Component Type | switched socket |
| Length | 20.8 |
| Poles Description | 3P + N |
| Cover Frame Colour Tint | grey |
| Number Of Gangs | 1 gang |
| Motor M-rating AS3133 | M200 |
| Outlet Standard Description | round pin |
| Switch Application | on/off switching |
| Standards | GB/T 11918:2001 |
| Depth | 104 mm |
| Range of Product | WPS |
| Height | 204 mm |
| IP degree of protection | IP66 |
| width | 101 mm |
| Brand | Schneider Electric |
| Height | 11.5 |
| Width | 10.4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account