calcActive())">
WPS - 32A 500V - 3 switched poles - IP66 (grey)
S56SW332GY
Rp 824.952
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

S56SW332GY
WPS - 32A 500V - 3 switched poles - IP66 (grey)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
WPS - 32A 500V - 3 switched poles - IP66 (grey)
Rp 824.952
Description
WPS - 32A 500V - 3 switched poles - IP66 (grey)
Product Details
Weight (in Kg) | 0.5 |
---|---|
Device Mounting | surface |
Product or Component Type | isolating switch |
Length | 10.5 |
Poles Description | 3P |
Number Of Gangs | 1 gang |
Motor M-rating AS3133 | M180 |
Switch Function | 2-way |
Depth | 104 mm |
Range of Product | WPS |
Height | 107 mm |
IP degree of protection | IP66 |
width | 101 mm |
Environmental Characteristic | weatherproof |
Brand | Schneider Electric |
Height S | 11.2 |
Width | 10.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review